content here.
content here.

AD7722:  CMOS, 16-Bit, 195 kSPS Sigma-Delta ADC

The AD7722 is a complete low power, 16-bit, sigma-delta ADC. The part operates from a +5 V supply and accepts a differential input voltage range of 0 V to +2.5 V or ±1.25 V centered around a common-mode bias. The AD7722 provides 16-bit performance for input bandwidths up to 90.625 kHz. The part provides data at an output word rate of 195.3 kHz.

The analog input is continuously sampled by ...More

AD7722:  CMOS, 16-Bit, 195 kSPS Sigma-Delta ADC

Product Description

The AD7722 is a complete low power, 16-bit, sigma-delta ADC. The part operates from a +5 V supply and accepts a differential input voltage range of 0 V to +2.5 V or ±1.25 V centered around a common-mode bias. The AD7722 provides 16-bit performance for input bandwidths up to 90.625 kHz. The part provides data at an output word rate of 195.3 kHz.

The analog input is continuously sampled by an analog modulator eliminating the need for external sample-and-hold circuitry. The modulator output is processed by two Finite Impulse Response (FIR) digital filters in series. The on-chip filtering reduces the external antialias requirements to first order, in most cases. The group delay for the filter is 215.5 µs, while the settling time for a step input is 431 µs. The sample rate, filter corner frequency, and output word rate are set by an external clock that is nominally 12.5 MHz.

Use of a single bit DAC in the modulator guarantees excellent linearity and dc accuracy. Endpoint accuracy is ensured by on-chip calibration. This calibration procedure minimizes the zero-scale and full-scale errors.

Conversion data is provided at the output register through a flexible serial port or a parallel port. This offers 3-wire, high speed interfacing to digital signal processors. The serial interface operates in an internal clocking (master) mode, whereby an internal serial data clock and framing pulse are device outputs. Additionally, two AD7722s can be configured with the serial data outputs connected together. Each converter alternately transmits its conversion data on a shared serial data line.

The part provides an accurate on-chip 2.5 V reference. A reference input/output function is provided to allow either the internal reference or an external system reference to be used as the reference source for the part.

The AD7722 is available in a 44-pin PQFP package and is specified over the industrial temperature range from –40°C to +85°C.

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

  • 16-Bit Σ-Δ ADC
    - 64 x Oversampling Ratio
    - Up to 220 kSPS Output Word Rate
    - Low-Pass, Linear Phase Digital Filter
  • Inherently Monotonic
  • On-Chip 2.5 V Voltage Reference
  • Single-Supply 5 V
  • High Speed Parallel or Serial Interface
  • Resolution (Bits): 16bit
  • T-Put Rate: 195.3kSPS
  • # Chan: 1
  • Supply V: Single(+5)
  • Pwr Diss: 375mW
  • Interface: Par,Ser
  • Ain Range: (Vref) p-p,2.5V p-p,Uni (Vref),Uni 2.5V
  • SNR (dB): n/a
  • Pkg Type: QFP

Functional Block Diagram for AD7722

Part# Bits Throughput Rate # of Inputs Operating Pwr Diss
AD7983 16 1.33MSPS 1 12mW
AD7400 16 10MSPS 1 90mW
AD7400A 16 10MSPS 1 95mW
AD7610 16 250KSPS 1 110mW
AD7612 16 750KSPS 1 230mW
AD7621 16 3MSPS 1 86mW
AD7622 16 2MSPS 1 85mW
AD7623 16 1.33MSPS 1 55mW
AD7625 16 6MSPS 1 145mW
AD7626 16 10MSPS 1 150mW
AD7650 16 570KSPS 1 115mW
AD7652 16 500KSPS 1 90mW
AD7653 16 1MSPS 1 145mW
AD7980 16 1MSPS 1 10mW
AD7663 16 250KSPS 1 41mW
AD7664 16 570KSPS 1 115mW
AD7665 16 570KSPS 1 107mW
AD7666 16 500KSPS 1 90mW
AD7667 16 1MSPS 1 145mW
AD7671 16 1MSPS 1 125mW
AD7676 16 500KSPS 1 74mW
AD7677 16 1MSPS 1 130mW
AD7401 16 20MSPS 1 100mW
AD7401A 16 20MSPS 1 105mW
AD7686 16 500KSPS 1 21.5mW
AD7687 16 250KSPS 1 12.5mW
AD7688 16 500KSPS 1 21.5mW
AD7693 16 500KSPS 1 21.5mW
AD7694 16 250KSPS 1 6.3mW
AD7720 16 12.5MSPS 1 215mW