content here.
content here.

AD7706:  3V/5V, 1mW, 3-Channel Pseudo Differential, 16-Bit Sigma-Delta ADC

The AD7705 and AD7706 are complete 16-bit, low-cost, Sigma Delta ADCs intended for dc and low-frequency ac measurement applications. Their low power (1 mW max @ 3 V) allows them to be used in loop-powered, battery-powered or locally-powered applications. The on-chip Programmable Gain Amplifier with gain settings from I through 128 can accommodate both low-level and high-level analog inputs with no ...More

AD7706:  3V/5V, 1mW, 3-Channel Pseudo Differential, 16-Bit Sigma-Delta ADC

Product Description

The AD7705 and AD7706 are complete 16-bit, low-cost, Sigma Delta ADCs intended for dc and low-frequency ac measurement applications. Their low power (1 mW max @ 3 V) allows them to be used in loop-powered, battery-powered or locally-powered applications. The on-chip Programmable Gain Amplifier with gain settings from I through 128 can accommodate both low-level and high-level analog inputs with no external signal conditioning hardware.

The AD7705 has two differential channels while the AD7706 has one differential and two pseudo-differential channels. Differential reference inputs also allow maximum flexibility in tailoring the device for use in ratiometric applications.

  • Three Pseudo Differential Input Channel ADCs
    - 16 Bits No Missing Codes
    - 0.003% Nonlinearity
  • Programmable Gain Front End
    - Gains from 1 to 128
  • Ability to Buffer the Analog Input
  • 2.7 V to 3.3 V or 4.75 V to 5.25 V Operation
  • Three-Wire Serial Interface
    - SPI®, QSPI™, MICROWIRE™ and DSP Compatible
    - Schmitt Trigger Input on SCLK
  • Power Dissipation 1 mW max @ 3 V
  • Standby Current 8 µA max
  • 16-Lead DIP, 16-Lead SOIC and TSSOP Packages
  • Resolution (Bits): 16bit
  • T-Put Rate: 500SPS
  • # Chan: 3
  • Supply V: Single(+3),Single(+5)
  • Pwr Diss: 6.5mW
  • Interface: Ser,SPI
  • Ain Range: Bip (Vref)/(PGA Gain),Uni (Vref)/(PGA Gain)
  • SNR (dB): 116dB
  • Pkg Type: DIP,SOIC,SOP

Functional Block Diagram for AD7706

OF NOTE ...

Part# Bits Throughput Rate # of Inputs Operating Pwr Diss
AD7706 16 500SPS 3 6.5mW
AD7707 16 500SPS 3 3.75mW
AD7705 16 500SPS 2 6.5mW
AD7683 16 100KSPS 1 6mW
AD7684 16 100KSPS 1 6mW
AD7694 16 250KSPS 1 6.3mW
AD7792 16 470SPS 3 2.5mW
AD7798 16 470SPS 3 2mW
AD7991 12 140KSPS 4 4.68mW
AD7887 12 125KSPS 2 3.5mW
AD7994 12 188KSPS 4 6mW

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.