content here.
content here.

AD7485:  14-Bit, 1 MSPS SAR ADC

The AD7485 is a 14-bit, high speed, low power, successive-approximation ADC. The part features a serial interface with throughput rates up to 1 MSPS. The part contains a low-noise, wide bandwidth track/hold amplifier, which can handle input frequencies in excess of 10MHz.

The conversion process is a proprietary algorithmic successive-approximation technique. The input signal is sampled and ...More

AD7485:  14-Bit, 1 MSPS SAR ADC

Product Description

The AD7485 is a 14-bit, high speed, low power, successive-approximation ADC. The part features a serial interface with throughput rates up to 1 MSPS. The part contains a low-noise, wide bandwidth track/hold amplifier, which can handle input frequencies in excess of 10MHz.

The conversion process is a proprietary algorithmic successive-approximation technique. The input signal is sampled and conversion is initiated on the falling edge of a CONVST signal. The conversion process is controlled by an external master clock. Interfacing is via standard serial signal lines making the part directly compatible with microcontrollers and DSPs.

The AD7485 provides excellent ac and dc performance specifications. Factory trimming ensures high dc accuracy resulting in very low INL, offset and gain errors.

The part uses advanced design techniques to achieve very low power dissipation at high throughput rates. Power consumption in normal mode of operation is 70 mW. There are two power-saving modes: a NAP mode, which keeps reference circuitry alive for quick power up, consumes 5 mW while a STANDBY mode reduces power consumption to a mere 5 µW.

  • Fast Throughput Rate: 1 MSPS
  • Wide Input Bandwidth: 40 MHz
  • Excellent DC Accuracy Performance
  • Flexible Serial Interface
  • STANDBY Mode: 2 µA Max
  • Low Power:
    80 mW (Full Power) and
    3 mW (NAP Mode)
  • Single 5 V Supply Operation
  • Internal 2.5 V Reference
  • Full-Scale Overrange Indication
  • Resolution (Bits): 14bit
  • T-Put Rate: 1MSPS
  • # Chan: 1
  • Supply V: Single(+5)
  • Pwr Diss: 80mW
  • Interface: Ser
  • Ain Range: Uni 2.5V
  • SNR (dB): n/a
  • Pkg Type: QFP

Functional Block Diagram for AD7485

Part# Bits Throughput Rate # of Inputs Operating Pwr Diss
AD7485 14 1MSPS 1 80mW
AD7357 14 4.25MSPS 2 36mW
AD7492 12 1MSPS 1 15mW
AD7492-5 12 1.25MSPS 1 16.5mW
AD7495 12 1MSPS 1 13mW
AD7623 16 1.33MSPS 1 55mW
AD7276 12 3MSPS 1 19.8mW
AD7472 12 1.5MSPS 1 12mW
AD7475 12 1MSPS 1 10.5mW
AD7451 12 1MSPS 1 9.25mW
AD7980 16 1MSPS 1 10mW

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.