AD7356: Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC
The AD73561 is a dual, 12-bit, high speed, low power, successive approximation ADC that operates from a single 2.5 V power supply and features throughput rates up to 5 MSPS. The part ...More
For higher resolution see the AD7357 14-bit, 4.25 MSPS
AD7356: Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC
Product Description
The AD73561 is a dual, 12-bit, high speed, low power, successive approximation ADC that operates from a single 2.5 V power supply and features throughput rates up to 5 MSPS. The part contains two ADCs, each preceded by a low noise, wide band- width track-and-hold circuit that can handle input frequencies in excess of 110 MHz.
The conversion process and data acquisition use standard control inputs allowing for easy interfacing to microprocessors or DSPs. The input signal is sampled on the falling edge of CS; a conversion is also initiated at this point. The conversion time is determined by the SCLK frequency.
The AD7356 uses advanced design techniques to achieve very low power dissipation at high throughput rates. With a 2.5 V supply and a 5 MSPS throughput rate, the part consumes typically 14 mA. The part also offers a flexible power/throughput rate management option.
The analog input range for the part is the differential common mode ±VREF/2. The AD7356 has an on-chip 2.048 V reference that can be overdriven when an external reference is preferred.
The AD7356 is available in a 16-lead thin shrink small outline package (TSSOP).
Product Highlights
- Two Complete ADC Functions.
These functions allow simultaneous sampling and conversion of two channels. The conversion result of both channels is simultaneously available on separate data lines or in succession on one data line if only one serial port is available. - High Throughput with Low Power Consumption.
The AD7356 offers a 5 MSPS throughput rate with 36 mW power consumption. - No Conversion Latency.
The AD7356 features two standard successive approximation ADCs with accurate control of the sampling instant via a CS input and, once off, conversion control.
1Protected by U.S. Patent No. 6,681,332
Data Sheet, Rev. 0, 11/08
- Data Sheet Rev 0, 11/2008 (pdf 399kB)
- (About Data Sheets)
Features
- Dual 12-bit SAR ADC
- Simultaneous Sampling
- Throughput rate: 5 MSPS per channel
- Specified for VDD at 2.5 V
- No conversion latency
- Power dissipation: 36 mW at 5 MSPS
- On-chip reference: 2.048 V ± 0.25%, 6ppm/°C
- See Data Sheet for Additional Information
Find more at our Circuits Library.
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD7356
Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC
Other Diagrams for AD7356
Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC
AD7356 Pin Configuration Diagram
Functional Block Diagram for AD7356
AD7192 - 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA
AD7781 - 20-Bit, Pin-Programmable, Ultralow Power Sigma-Delta ADC
AD7780 - 24-Bit Pin-Programmable Low Power Σ−Δ ADC
AD7357 - Differential Input, Dual, Simultaneous Sampling, 4.25 MSPS, 14-Bit, SAR ADC
| Part# | Bits | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD7356 | 12 | 5MSPS | 2 | 59mW |
| AD9238-20 | 12 | 20MSPS | 2 | 212mW |
| AD9627-80 | 12 | 80MSPS | 2 | 490mW |
| AD9238-65 | 12 | 65MSPS | 2 | 698mW |
| AD9627-150 | 12 | 150MSPS | 2 | 890mW |
| AD7352 | 12 | 3MSPS | 2 | 45mW |
| AD10242 | 12 | 40MSPS | 2 | 2W |
| AD10200 | 12 | 105MSPS | 2 | 2.2W |
| AD7922 | 12 | 1MSPS | 2 | 15mW |
| AD7366-5 | 12 | 500KSPS | 2 | 54.5mW |
| AD7921 | 12 | 250KSPS | 2 | 20mW |
AD7356 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD7356BRUZ | Prodn | 16 ld TSSOP | 16 | Ind | $7.89 | 07/17/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7356BRUZ-500RL7 | Prodn | 16 ld TSSOP | 16 | Ind | $7.89 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7356BRUZ-RL | Prodn | 16 ld TSSOP | 16 | Ind | $7.89 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7356YRUZ | Prodn | 16 ld TSSOP | 16 | Auto | $9.07 | 07/10/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7356YRUZ-500RL7 | Prodn | 16 ld TSSOP | 16 | Auto | $9.07 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7356YRUZ-RL | Prodn | 16 ld TSSOP | 16 | Auto | $9.07 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-AD7356EDZ | Prodn | EVALUATION BOARDS | - | TBD | $150.00 | 07/10/2009 | Y | Contact ADI | Add To Cart |
EVAL-CED: Converter Evaluation and Development (CED) Board
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-CED1Z | Prodn | EVALUATION BOARDS | - | Comm. | $506.00 | 09/04/2009 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close