Add to Signal Chain Designer

AD73360L:  Six-Input Channel Analog Front End

Product Details

The AD73360L is a six-input channel analog front-end processor for general-purpose applications,including industrial power metering or multichannel analog inputs. It features six 16-bit A/D conversion channels,each of which provides 76 dB signal-to-noise ratio over a dc-to-4 kHz signal bandwidth. Each channel also features a programmable input gain amplifier (PGA) with gain settings in eight stages from 0 dB to 38 dB.

FEATURES and BENEFITS

  • Six 16-Bit A/D Converters
  • Programmable Input Sample Rate
  • Simultaneous Sampling
  • 76 dB SNR
  • 64 kS/s Maximum Sample Rate
  • Low Group Delay (25 µs Typ per ADC Channel)
  • –95 dB Crosstalk
  • Programmable Input Gain
  • Flexible Serial Port Allows Multiple
    Devices to Be Connected in Cascade
  • Single (2.7 V to 3.6 V) Supply Operation
  • 80 mW Max Power Consumption at 2.7 V
  • On-Chip Reference

Functional Block Diagram for AD73360L

Documentation

Title Content Type File Type
AD73360L: Six-Input Channel Analog Front End Data Sheet  (Rev 0, 10/2000) (pdf, 271 kB) Data Sheets PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD73360L Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD73360LARZ Status: Production 28 ld SOIC - Wide 28 Ind Tube, 27 $5.85 $5.82 Y  Material Info PCN Purchase Sample
AD73360LARZ-REEL Status: Production 28 ld SOIC - Wide 28 Ind Reel, 1000 - $5.82 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD73360L Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD73360LEBZ Status: Production Evaluation Board - Yes - Contact ADI

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close