content here.
content here.

AD7190, 4.8 kHz Ultra Low Noise 24-Bit Σ-Δ ADC, Evaluation Tools (EVAL-AD7190EBZ)

Introduction

This Technical Note describes the evaluation board for the AD7190 which is a 4.8 kHz ultra low noise 24-Bit Sigma Delta ADC. The AD7190 is a complete analog front end for low frequency measurement applications. It contains two differential inputs/4 pseudo-differential inputs and includes a low noise instrumentation amplifier, reference detect and a low side power switch.

Full data on the AD7190 is available in the AD7190 datasheet available on the AD7190 Product Page and should be consulted in conjunction with this Technical Note when using the evaluation board.

Software

The software provided runs under Windows 2000 and will allow the user to control all the functions of the AD7190 via the USB port of a PC. The software should be installed by running the SETUP.EXE program.

AD7190 Software (pdf, 73 MB)