The EVAL-AD7156EBZ is a fully featured evaluation board for the AD7156. The evaluation board can be operated in complete standalone, battery-powered mode or connected to a PC via a standard USB interface. When operated with a PC, software is provided enabling the user to perform detailed analysis of the CDC's performance. This software includes the technical note describing the operation and set up of the evaluation board.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved