Add to Signal Chain Designer

AD677:  16-Bit, Serial, 100 kSPS Sampling ADC.

Product Details


The AD677 is a multipurpose 16-bit serial output analog-to- digital converter which utilizes a switched-capacitor/charge redistribution architecture to achieve a 100 kSPS conversion rate (10 µs total conversion time). Overall performance is optimized by digitally correcting internal nonlinearities through on-chip autocalibration.

The AD677 circuitry is segmented onto two monolithic chips- a digital control chip fabricated on Analog Devices DSP CMOS process and an analog ADC chip fabricated on our BiMOS II process. Both chips are contained in a single package.

The AD677 is specified for ac (or "dynamic") parameters such as S/(N+D) Ratio, THD and IMD which are important in signal processing applications. In addition, dc parameters are specified which are important in measurement applications.

The AD677 operates from +5 V and ±12 V supplies and typically consumes 450 mW using a 10 V reference (360 mW with 5 V reference) during conversion. The digital supply (VDD) is separated from the analog supplies (VCC, VEE) for reduced digital crosstalk. An analog ground sense is provided to remotely sense the ground potential of the signal source. This can be useful if the signal has to be carried some distance to the A/D converter. Separate analog and digital grounds are also provided.

The AD677 is available in a 16-pin narrow plastic DIP, 16-pin narrow side-brazed ceramic package, or 28-lead SOIC. A parallel output version, the AD676, is available in a 28-pin ceramic or plastic DIP. All models operate over a commercial temperature range of 0°C to +70°C or an industrial range of -40°C to +85°C.

FEATURES and BENEFITS

  • Autocalibrating
  • On-Chip Sample-Hold Function
  • Serial Output
  • 16 Bits No Missing Codes
  • ±1 LSB INL
  • –99 dB THD
  • 92 dB S/(N+D)
  • 1 MHz Full Power Bandwidth

Functional Block Diagram for AD677

Documentation

Title Content Type File Type
AD677: Military Data Sheet (Rev A, 11/2001) (pdf) Data Sheets PDF
AD677: 16-Bit Serial 100 kSPS Sampling ADC Data Sheet  (Rev A, 04/1993) (pdf, 427 kB) Data Sheets PDF
AN-101: Cross Plot Generator Allows Quick A/D Converter Evaluation  (pdf, 280 kB) Application Notes PDF
AN-347: Shielding and Guarding  (pdf, 688 kB)
How to Exclude Interference-Type Noise. What to do and Why to do it-A Rational Approach
Application Notes PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
Ask the Applications Engineer-27: What problems am I most likely to run into when instrumenting an industrial system?
(Analog Dialogue, Vol. 33, No. 2, February, 1999)
Analog Dialogue HTML
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
When high performance and low power make the design, ADI converters make the difference. Overview HTML
High Speed, High Accuracy 14-Bit, 16-Bit, and 18-Bit PulSAR ADCs  (pdf, 3826 kB)
A PulSAR Family Brochure (6/2006)
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD677 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-9559201MEA Status: Production S/B OR B/B CERAMIC DIP 16 Mil Tube, 23 $164.02 $126.75 N  Material Info PCN Purchase
AD677AD Status: Production S/B OR B/B CERAMIC DIP 16 Ind Tube, 23 $59.14 $45.75 N  Material Info PCN Purchase
AD677BD Status: Production S/B OR B/B CERAMIC DIP 16 Ind Tube, 23 $70.46 $53.76 N  Material Info PCN Purchase
AD677JD Status: Production S/B OR B/B CERAMIC DIP 16 Comm. Tube, 23 $50.20 $38.42 N  Material Info PCN Purchase
AD677JN Status: Production 16 ld PDIP 16 Comm. Tube, 25 $41.01 $31.73 N  Material Info PCN Purchase
AD677JNZ Status: Production 16 ld PDIP 16 Comm. Tube, 25 $35.51 $27.47 Y  Material Info PCN Purchase
AD677JR Status: Production 28 ld SOIC - Wide 28 Comm. Tube, 27 $37.94 $29.34 N  Material Info PCN Purchase
AD677JR-REEL Status: Last Time Buy 28 ld SOIC - Wide 28 Comm. Reel, 1000 - $29.34 N  Material Info PCN/PDN Purchase
AD677JRZ Status: Production 28 ld SOIC - Wide 28 Comm. Tube, 27 $32.84 $25.40 Y  Material Info PCN Purchase
AD677JRZ-REEL Status: Production 28 ld SOIC - Wide 28 Comm. Reel, 1000 - $25.40 Y  Material Info PCN Purchase
AD677KD Status: Production S/B OR B/B CERAMIC DIP 16 Comm. Tube, 23 $56.62 $43.46 N  Material Info PCN Purchase
AD677KN Status: Production 16 ld PDIP 16 Comm. Tube, 25 $48.26 $37.30 N  Material Info PCN Purchase
AD677KNZ Status: Production 16 ld PDIP 16 Comm. Tube, 25 $41.78 $32.29 Y  Material Info PCN Purchase
AD677KR Status: Production 28 ld SOIC - Wide 28 Comm. Tube, 27 $44.61 $34.48 N  Material Info PCN Purchase
AD677KRZ Status: Production 28 ld SOIC - Wide 28 Comm. Tube, 27 $38.63 $29.85 Y  Material Info PCN Purchase
AD677KRZ-REEL Status: Production 28 ld SOIC - Wide 28 Comm. Reel, 1000 - $29.85 Y  Material Info PCN Purchase
AD677TD/883B Status: Production S/B OR B/B CERAMIC DIP 16 Mil Tube, 23 $168.95 $130.55 N  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close