content here.
content here.

AD676:  16-Bit Parallel 100 kSPS Sampling ADC

The AD676 is a multipurpose 16-bit parallel output analog-to-digital converter which utilizes a switched-capacitor/charge redistribution architecture to achieve a 100 kSPS conversion rate (10 µs total conversion time). Overall performance is optimized by digitally correcting internal nonlinearities through on-chip autocalibration.

The AD676 circuitry is segmented onto two monolithic ...More

AD676:  16-Bit Parallel 100 kSPS Sampling ADC

Product Description

The AD676 is a multipurpose 16-bit parallel output analog-to-digital converter which utilizes a switched-capacitor/charge redistribution architecture to achieve a 100 kSPS conversion rate (10 µs total conversion time). Overall performance is optimized by digitally correcting internal nonlinearities through on-chip autocalibration.

The AD676 circuitry is segmented onto two monolithic chips- a digital control chip fabricated on Analog Devices DSP CMOS process and an analog ADC chip fabricated on our BiMOS II process. Both chips are contained in a single package.

The AD676 is specified for ac (or "dynamic") parameters such as S/(N+D) Ratio, THD and IMD which are important in signal processing applications. In addition, dc parameters are specified which are important in measurement applications.

The AD676 operates from +5 V and ±12 V supplies and typically consumes 360 mW during conversion. The digital supply (VDD ) is separated from the analog supplies (VCC , VEE ) for reduced digital crosstalk. An analog ground sense is provided for the analog input. Separate analog and digital grounds are also provided.

The AD676 is available in a 28-pin plastic DIP or 28-pin side-brazed ceramic package. A serial-output version, the AD677, is available in a 16-pin 300 mil wide ceramic or plastic package.

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

  • Autocalibrating
  • On-Chip Sample-Hold Function
  • Parallel Output Format
  • 16 Bits No Missing Codes
  • ±1 LSB INL
  • –97 dB THD
  • 90 dB S/(N+D)
  • 1 MHz Full Power Bandwidth
  • Resolution (Bits): 16bit
  • T-Put Rate: 100kSPS
  • # Chan: 1
  • Supply V: Multi(±12, +5)
  • Pwr Diss: 480mW
  • Interface: Par
  • Ain Range: Bip (Vref)
  • SNR (dB): n/a
  • Pkg Type: DIP

Functional Block Diagram for AD676

AD676 Diagram
Functional Block Diagram for AD676
Part# Bits Throughput Rate # of Inputs Operating Pwr Diss
AD976 16 100KSPS 1 100mW
AD976A 16 200KSPS 1 100mW
AD977 16 100KSPS 1 100mW
AD977A 16 200KSPS 1 100mW
AD676 16 100KSPS 1 480mW
AD7400 16 10MSPS 1 90mW
AD7400A 16 10MSPS 1 95mW
AD7401 16 20MSPS 1 100mW
AD7401A 16 20MSPS 1 105mW
AD7610 16 250KSPS 1 110mW
AD7612 16 750KSPS 1 230mW
AD7621 16 3MSPS 1 86mW
AD7622 16 2MSPS 1 85mW
AD7623 16 1.33MSPS 1 55mW
AD7625 16 6MSPS 1 145mW
AD7626 16 10MSPS 1 150mW
AD7650 16 570KSPS 1 115mW
AD7651 16 100KSPS 1 45mW
AD7652 16 500KSPS 1 90mW
AD7653 16 1MSPS 1 145mW
AD9261-10 16 160MSPS 1 375mW
AD7660 16 100KSPS 1 25mW
AD7661 16 100KSPS 1 45mW
AD7663 16 250KSPS 1 41mW
AD7664 16 570KSPS 1 115mW
AD7665 16 570KSPS 1 107mW
AD7666 16 500KSPS 1 90mW
AD7667 16 1MSPS 1 145mW
AD7671 16 1MSPS 1 125mW
AD7675 16 100KSPS 1 25mW
AD7676 16 500KSPS 1 74mW
AD7677 16 1MSPS 1 130mW
AD7683 16 100KSPS 1 6mW
AD7684 16 100KSPS 1 6mW
AD7983 16 1.33MSPS 1 12mW
AD7686 16 500KSPS 1 21.5mW
AD7687 16 250KSPS 1 12.5mW
AD7688 16 500KSPS 1 21.5mW
AD7693 16 500KSPS 1 21.5mW
AD7694 16 250KSPS 1 6.3mW
AD7720 16 12.5MSPS 1 215mW
AD7721 16 468.75KSPS 1 150mW
AD7722 16 195.3KSPS 1 375mW
AD7723 16 1.2MSPS 1 475mW
AD7980 16 1MSPS 1 10mW

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.