Add to Signal Chain Designer

AD6600:  Diversity Receiver Chipset

Product Details

Analog Devices' innovative Diversity Receiver chipset delivers two IF-to-baseband diversity channels in a compact, comprehensive solution that incorporates Automatic Gain Control, Received Signal Strength Indicator, high-resolution Numerically Controlled Oscillator and digital filtering on-chip.

The chipset comprises Analog Devices' AD6600 dual-channel IF sampling analog-to-digital converter and AD6620 dual-channel decimating receiver chip. Configured with the appropriate external components, it can address a variety of air interface standards, including GSM, CDMA, IS136 and PHS, as well as proprietary modulation schemes for paging systems and wireless fixed access receivers.

Based on Analog Devices' next-generation receiver architecture, the Diversity Receiver replaces sensitive analog filters with digital filters for significant cost and size reductions. Complete reference designs show the optimal layout for reducing noise and minimizing cross-channel coupling.

FEATURES and BENEFITS

  • Dual IF Inputs, 70 MHz–250 MHz
    Diversity or Two Independent IF Signals
    Separate Attenuation Paths
  • Oversample RF Channels
    20 MSPS on a Single Carrier
    10 MSPS/Channel in Diversity Mode
  • Single 5 V Power Supply
    Output DVCC 3.3 V or 5 V
  • 775 mW Power Dissipation
  • Total Signal Range 90+ dB
    30 dB from Automatic
    Gain-Ranging (AGC)
    60 dB from A/D Converter
    Range >100 dB After Processing Gain
  • Digital Outputs
    11-Bit ADC Word
    3-Bit RSSI Word
    2x Clock, A/B Indicator

Functional Block Diagram for AD6600

Documentation

Title Content Type File Type
AD6600: Dual Channel, Gain-Ranging ADC With RSSI Data Sheet  (Rev 0, 08/2000) (pdf, 303 kB) Data Sheets PDF
AN-835: Understanding High Speed ADC Testing and Evaluation  (pdf, 985 kB) Application Notes PDF
AN-851: A WiMax Double Downconversion IF Sampling Receiver Design  (pdf, 262 kB) Application Notes PDF
AN-502: Designing A Superheterodyne Receiver Using an IF Sampling Diversity Chipset  (pdf, 198 kB)
The AD6600/AD6620 Chipset Simplifies Receiver Design
Application Notes PDF
AN-302: 02: Exploit Digital Advantages in an SSB Receiver  (pdf, 417 kB) Application Notes PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
Introducing Digital Up/Down Converters: VersaCOMM™ Reconfigurable Digital Converters  (pdf, 63 kB)
Revolutionize your radio architectures
Technical Articles PDF
Digital Up/Down Converters: VersaCOMM™ White Paper  (pdf, 97 kB) Technical Articles PDF
Basics of Designing a Digital Radio Receiver (Radio 101)  (pdf, 77 kB) Technical Articles PDF
Proper Grounding Is Critical For High-Speed Systems
... by Walt Kester and James Bryant, Analog Devices, Inc. (Wireless Systems Design, May 2000)
Technical Articles HTML
DNL and Some of its Effects on Converter Performance
... by Brad Brannon, Analog Devices, Inc. (Wireless Design & Development, June 2001)
Technical Articles HTML
Designing a Super-Heterodyne Multi-Channel Digital Receiver  (pdf, 49 kB) Technical Articles PDF
Smart Partitioning Eyes 3G Basestation
by Brad Brannon and Paul Henricks, Analog Devices, Inc. (EE Times, 10/18/02)
Technical Articles HTML
Correlating High-Speed ADC Performance to Multicarrier 3G Requirements
by Brad Brannon (RF Design, 6/1/2003)
Technical Articles HTML
What is Digital Up/Down Converters: VersaCOMM™? Overview HTML
AD6600/AD6620 Diversity Receiver Chipset  (pdf, 38 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD6600 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD6600ASTZ Status: Production 44 ld LQFP (10x10mm) 44 Ind Tray, 160 $43.70 $38.96 Y  Material Info PCN Purchase
AD6600ASTZ-REEL Status: Production 44 ld LQFP (10x10mm) 44 Ind Reel, 1500 - $38.96 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close