| Title | Content Type | File Type |
|---|---|---|
| AD7667: 16-Bit 1MSPS PulSAR® Unipolar ADC with Reference Data Sheet (Rev 0, 01/2004) (pdf, 756 kB) | Data Sheets | |
|
AN-931: Understanding PulSAR ADC Support Circuitry
(pdf, 299 kB)
This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them. |
Application Notes | |
| AN-932: Power Supply Sequencing (pdf, 95 kB) | Application Notes | |
| AN-101: Cross Plot Generator Allows Quick A/D Converter Evaluation (pdf, 280 kB) | Application Notes | |
|
AN-347: Shielding and Guarding
(pdf, 688 kB)
How to Exclude Interference-Type Noise. What to do and Why to do it-A Rational Approach |
Application Notes | |
| MS-2210: Designing Power Supplies for High Speed ADC (pdf, 327 kB) | Technical Articles | |
|
Ask the Applications Engineer-27: What problems am I most likely to run into when instrumenting an industrial system?
(Analog Dialogue, Vol. 33, No. 2, February, 1999) |
Analog Dialogue | HTML |
|
High Speed, High Accuracy 14-Bit, 16-Bit, and 18-Bit PulSAR ADCs
(pdf, 3826 kB)
A PulSAR Family Brochure (6/2006) |
Overview | |
| When high performance and low power make the design, ADI converters make the difference. | Overview | HTML |
|
8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog
(pdf, 1885 kB)
8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications. |
Overview | |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & BuyThe USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.