Add to Signal Chain Designer

AD7666:  16-Bit, 500 kSPS PulSAR® Unipolar ADC with Ref

Product Details


The AD7666 is a 16-bit, 500 kSPS, charge redistribution SAR, analog-to-digital converter that operates from a single 5 V power supply. The part contains a high-speed 16-bit sampling ADC, an internal conversion clock, internal reference, error correction circuits, and both serial and parallel system interface ports.

It is fabricated using Analog Devices’ high-performance, 0.6 micron CMOS process, with correspondingly low cost and is available in a 48-lead LQFP and a tiny 48-lead LFCSP with operation specified from –40°C to +85°C.

FEATURES and BENEFITS

  • 2.5 V Internal Reference: Typical Drift 3 ppm/ºC Guaranteed Max Drift 15 ppm/ºC
  • Throughput: 500 kSPS
  • INL: ±2.5 LSB Max (±0.0038% of Full Scale)
  • 16 Bits Resolution with No Missing Codes
    S/(N+D): 88 dB max @ 20 kHz; THD: -96 dB max @ 20 kHz \
  • Analog Input Voltage Range: 0 V to 2.5 V
  • No Pipeline Delay
  • Parallel and Serial 5 V/3 V Interface
  • SPI®/QSPI™/MICROWIRE™/DSP Compatible
  • Single 5 V Supply Operation
  • Power Dissipation:
    66 mW typ, 132 µW @ 1 kSPS
    without REF 81 mW typ with REF
  • Package:
    48-Lead Quad Flat Pack (LQFP)
    48-Lead Chip Scale Package (LFCSP)
    Pin-to-Pin Compatible with
    PulSAR® ADCs

Functional Block Diagram for AD7666

Documentation

Title Content Type File Type
AD7666: 16-Bit 500 kSPS PulSAR® Unipolar ADC with Reference Data Sheet (Rev 0, 01/2004) (pdf, 766 kB) Data Sheets PDF
AN-931: Understanding PulSAR ADC Support Circuitry  (pdf, 299 kB)
This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them.
Application Notes PDF
AN-932: Power Supply Sequencing  (pdf, 95 kB) Application Notes PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
Ask the Applications Engineer-27: What problems am I most likely to run into when instrumenting an industrial system?
(Analog Dialogue, Vol. 33, No. 2, February, 1999)
Analog Dialogue HTML
8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog  (pdf, 1885 kB)
8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications.
Overview PDF
High Speed, High Accuracy 14-Bit, 16-Bit, and 18-Bit PulSAR ADCs  (pdf, 3826 kB)
A PulSAR Family Brochure (6/2006)
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD7666 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD7666ACPZ Status: Production 48 ld LFCSP 7x7mm (5.25EP) 48 Ind Tray, 260 $9.96 $9.00 Y  Material Info PCN Purchase Sample
AD7666ACPZRL Status: Production 48 ld LFCSP 7x7mm (5.25EP) 48 Ind Reel, 2500 - $9.00 Y  Material Info PCN Purchase
AD7666ASTZ Status: Production 48 ld LQFP 48 Ind Tray, 250 $9.96 $9.00 Y  Material Info PCN Purchase
AD7666ASTZRL Status: Production 48 ld LQFP 48 Ind Reel, 2000 - $9.00 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD7666 Evaluation Kit
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD7666EDZ Status: Production Evaluation Board $150.00 Yes -
EVAL-CED1Z Status: Production Evaluation Controller Board $249.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close