Add to Signal Chain Designer

AD7663:  16-Bit Bipolar 250 kSPS PulSAR® CMOS ADC

Product Details

Based on the Pulsar core, the AD7663 is a bipolar 16-bit, 250 kSPS, charge redistribution SAR Analog-to-Digital Converter that operates from a single 5 V power supply. It contains a high-speed 16-Bit sampling ADC, a resistor input scalar that allows various input ranges, an internal conversion clock, error correction circuits, and both serial and parallel system interface ports.

APPLICATIONS

  • Data Acquisition
  • Motor Control
  • Communication
  • Instrumentation
  • Spectrum Analysis
  • Medical Instruments
  • Process Control

FEATURES and BENEFITS

  • Throughput: 250 kSPS
  • INL: ±3 LSB Max (±0.0046% of Full Scale)
  • 16-Bit Resolution with No Missing Codes
  • S/(N+D): 90 dB Typ @ 100 kHz
  • THD: –100 dB Typ @ 100 kHz
  • Analog Input Voltage Ranges
    Bipolar: ±10 V, ±5 V, ±2.5 V
    Unipolar: 0 V to 10 V, 0 V to 5 V, 0 V to 2.5 V
  • Both AC and DC Specifications
  • No Pipeline Delay
  • Parallel (8/16 Bits) and
    Serial 5 V/3 V Interface
  • SPI®/QSPI™/MICROWIRE™/DSP
    Compatible
  • Single 5 V Supply Operation
  • Power Dissipation
    35 mW Typical
    15 µW @ 100 SPS

Functional Block Diagram for AD7663

Documentation

Title Content Type File Type
AD7663: 16-Bit, 250 kSPS CMOS ADC Data Sheet (Rev B, 05/2003) (pdf, 727 kB) Data Sheets PDF
AN-931: Understanding PulSAR ADC Support Circuitry  (pdf, 299 kB)
This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them.
Application Notes PDF
AN-932: Power Supply Sequencing  (pdf, 95 kB) Application Notes PDF
AN-594: Modifying the Input Voltage Range of the AD7663, AD7665 or AD7671 PulSAR 16-Bit ADCs  (pdf, 141 kB)
These ADCs handle other input voltage ranges not described in the data sheet.
Application Notes PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
Ask the Applications Engineer-27: What problems am I most likely to run into when instrumenting an industrial system?
(Analog Dialogue, Vol. 33, No. 2, February, 1999)
Analog Dialogue HTML
High Speed, High Accuracy 14-Bit, 16-Bit, and 18-Bit PulSAR ADCs  (pdf, 3826 kB)
A PulSAR Family Brochure (6/2006)
Overview PDF
When high performance and low power make the design, ADI converters make the difference. Overview HTML
8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog  (pdf, 1885 kB)
8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD7663 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD7663ACPZ Status: Production 48 ld LFCSP 7x7mm (5.25EP) 48 Ind Tray, 260 $13.44 $12.14 Y  Material Info PCN Purchase Sample
AD7663ACPZRL Status: Production 48 ld LFCSP 7x7mm (5.25EP) 48 Ind Reel, 2500 - $12.14 Y  Material Info PCN Purchase
AD7663ASTZ Status: Production 48 ld LQFP 48 Ind Tray, 250 $13.44 $12.14 Y  Material Info PCN Purchase Sample
AD7663ASTZRL Status: Production 48 ld LQFP 48 Ind Reel, 2000 - $12.14 Y  Material Info PCN Purchase

Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD7663 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD7663EDZ Status: Production AD7663 Evaluation Board $151.80 Yes -
EVAL-CED1Z Status: Production Converter Evaluation and Development Board $249.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close