content here.
content here.

AD7661:  16-Bit, 100 kSPS PulSAR® Unipolar ADC with Ref

The AD7661 is a 16-bit, 100kSPS, charge redistribution SAR, analog-to-digital converter that operates from a single 5 V power supply. The part contains a high-speed 16-bit sampling ADC, an internal conversion clock, internal reference, error correction circuits, and both serial and parallel system interface ports.

It is fabricated using Analog Devices’ high-performance, 0.6 micron CMOS ...More

AD7661:  16-Bit, 100 kSPS PulSAR® Unipolar ADC with Ref

Product Description

The AD7661 is a 16-bit, 100kSPS, charge redistribution SAR, analog-to-digital converter that operates from a single 5 V power supply. The part contains a high-speed 16-bit sampling ADC, an internal conversion clock, internal reference, error correction circuits, and both serial and parallel system interface ports.

It is fabricated using Analog Devices’ high-performance, 0.6 micron CMOS process, with correspondingly low cost and is available in a 48-lead LQFP and a tiny 48-lead LFCSP with operation specified from –40°C to +85°C.

  • 2.5 V Internal Reference:
    Typical Drift 3 ppm/°C
    - Guaranteed Max Drift: 15 ppm/°C
  • Throughput: 100 kSPS
  • INL: ±2.5 LSB Max (±0.0038% of Full Scale)
  • 16 Bits Resolution with No Missing Codes
  • S/(N+D): 88 dB max @ 20 kHz; THD: -96 dB max @ 20 kHz
  • Analog Input Voltage Range: 0 V to 2.5 V
  • No Pipeline Delay
  • Parallel and Serial 5 V/3 V Interface
  • SPI®/QSPI™/MICROWIRE™/DSP Compatible
  • Single 5 V Supply Operation
  • Power Dissipation:
    16 mW typ, 160 µW @ 1 kSPS
    without REF, 40 mW typ with REF
  • Package:
    48-Lead Quad Flat Pack (LQFP)
    48-Lead Chip Scale Package (LFCSP)
    Pin-to-Pin Compatible with
    PulSAR® ADCs
  • Resolution (Bits): 16bit
  • T-Put Rate: 100kSPS
  • # Chan: 1
  • Supply V: Single(+5)
  • Pwr Diss: 45mW
  • Interface: Par,Ser,SPI
  • Ain Range: (Vref) p-p,2.5V p-p,Uni (Vref),Uni 2.5V
  • SNR (dB): 89.3dB
  • Pkg Type: CSP,QFP

Functional Block Diagram for AD7661

AD7661 Diagram
Functional Block Diagram for AD7661
Part# Bits Throughput Rate # of Inputs Operating Pwr Diss
AD7983 16 1.33MSPS 1 12mW
AD7651 16 100KSPS 1 45mW
AD7660 16 100KSPS 1 25mW
AD7661 16 100KSPS 1 45mW
AD7663 16 250KSPS 1 41mW
AD7675 16 100KSPS 1 25mW
AD7683 16 100KSPS 1 6mW
AD7684 16 100KSPS 1 6mW
AD7686 16 500KSPS 1 21.5mW
AD7687 16 250KSPS 1 12.5mW
AD7688 16 500KSPS 1 21.5mW
AD7693 16 500KSPS 1 21.5mW
AD7694 16 250KSPS 1 6.3mW
AD7980 16 1MSPS 1 10mW

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.