content here.
content here.

AD7650:  16-BIT, 570 KSPS, UNIPOLAR CMOS SUCCESSIVE APPROXIMATION ADC

The AD7650 is a low cost, 16-bit, 570 kSPS, unipolar CMOS Successive Approximation ADC featuring 15-bits No Missing Codes. This model was developed to compete against ADCs with similar performance but at a higher sampling frequency. The AD7650 is an excellent, low cost complement to our previously introduced, high-performance 16-bit ADCs (AD7664 and AD7665).

Typical AC specifications ...More

AD7650:  16-BIT, 570 KSPS, UNIPOLAR CMOS SUCCESSIVE APPROXIMATION ADC

Product Description

The AD7650 is a low cost, 16-bit, 570 kSPS, unipolar CMOS Successive Approximation ADC featuring 15-bits No Missing Codes. This model was developed to compete against ADCs with similar performance but at a higher sampling frequency. The AD7650 is an excellent, low cost complement to our previously introduced, high-performance 16-bit ADCs (AD7664 and AD7665).

Typical AC specifications are 86 dB SINAD and -98 THD @ 45 kHz. DC performance is ±6 LSB INL and 15-bits of no missing codes. Maximum power dissipation is 115 mW @500 kSPS and typically 21 µW @100 SPS. The AD7650 features differential inputs with a 0 V to 2.5 V input range. This model is available in the 48-lead LQFP or, for applications where board space is critical, the chip scale 48-lead LFCSP. The AD7650 is the first PulSAR ADC to feature this new package.

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

  • Throughput
    570 kSPS (Warp Mode)
    500 kSPS (Normal Mode)
  • 16 Bits Resolution
  • Analog Input Voltage Range: 0 V to 2.5 V
  • No Pipeline Delay
  • Parallel and Serial 5 V/3 V Interface
  • SPI®/QSPI™/MICROWIRE™/DSP Compatible
  • Single 5 V Supply Operation
  • Power Dissipation:
    - 77 mW Typical @ 444 kSPS
    (Impulse Mode)
    - 21 µW @ 100 SPS
  • Power-Down Mode: 7 µW Max
  • Package: 48-Lead Quad Flat Pack
    (LQFP) or 48-Lead Frame Chip-Scale
    Pack (LFCSP)
  • Pin-to-Pin Compatible with PulSAR ADCs
  • Resolution (Bits): 16bit
  • T-Put Rate: 570kSPS
  • # Chan: 1
  • Supply V: Single(+5)
  • Pwr Diss: 115mW
  • Interface: Par,Ser,SPI
  • Ain Range: Uni (Vref)
  • SNR (dB): 86dB
  • Pkg Type: CSP,QFP

Functional Block Diagram for AD7650

AD7650 Diagram
Functional Block Diagram for AD7650

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.