ADUC7034:  Integrated Precision Battery Sensor for Automotive

The ADuC7034 is a complete, system solution for battery monitoring in 12 V automotive applications. The device integrates all of the required features to precisely and intelligently monitor, process, ...More

ADuC7034 Silicon Anomaly Sheet Available
This anomaly list describes the known bugs, anomalies, workarounds, and planned feature enhancements for the ADuC702x MicroConverter®.

QuickStart™ Development Tools for MicroConverter® Products
Development tools and systems for ARM7TDMI and 8052 Precision based Precision Analog Microcontrollers.

ADUC7034:  Integrated Precision Battery Sensor for Automotive

Product Description

The ADuC7034 is a complete, system solution for battery monitoring in 12 V automotive applications. The device integrates all of the required features to precisely and intelligently monitor, process, and diagnose 12 V battery parameters including battery current, voltage and temperature over a wide range of operating conditions.

Applications

  • Battery sensing/management for automotive systems
  • Data Sheet, Rev. 0, 4/08

    Features

    High precision ADCs

    • Dual channel, simultaneous sampling, 16-bit, Σ-Δ ADCs
    • Programmable ADC throughput from 1 Hz to 8 kHz
    • On-chip 5 ppm/°C voltage reference
    • Current channel
      Fully differential, buffered input
      Programmable gain from 1 to 512
      ADC input range: −200 mV to +300 mV
      Digital comparators, with current accumulator feature
    • Voltage channel
      Buffered, on-chip attenuator for 12 V battery inputs
    • Temperature channel
      External and on-chip temperature sensor options

    Microcontroller

    • ARM7TDMI® core, 16-/32-bit RISC architecture
    • 20.48 MHz PLL with programmable divider
    • PLL input source
      On-chip precision oscillator
      On-chip low power oscillator
      External (32.768 kHz) watch crystal
    • JTAG port supports code download and debug

    Memory

    • 32-kB Flash/EE memory, 4-kB SRAM
    • 10,000-cycle Flash/EE endurance, 20-year Flash/EE retention
    • In-circuit download via JTAG and LIN

    On-chip peripherals

    • LIN 2.0-compatible (slave) support via UART with hardware synchronization
    • Flexible wake-up I/O pin, master/slave SPI® serial I/O
    • 9-pin GPIO port, 3× general-purpose timers
    • Wake-up and watchdog timers
    • Power supply monitor, on-chip power-on-reset

    Power

    • Operates directly from 12 V battery supply
    • Current consumption
      Normal mode 10 mA at 10 MHz
      Low power monitor mode

    Package and temperature range

    • 48-lead, 7 mm x 7 mm LFCSP
    • Fully specified for −40°C to +115°C operation

    Diagrams

    ADuC7034 Diagram
    Functional Block Diagram for ADuC7034

    Specifications

    MCU Core ARM7 TDMI
    MCU Speed (MIPS) 40
    Flash (kbytes) 0
    SRAM (bytes) 0
    GPIO Pins 9
    Resolution (Bits) 16bit
    ADC Speed (KSPS) 8kSPS
    ADC # Channels 2
    Temperature Range (°C) -40 to 85

    Explore Other Products

    ADUC7036 - Integrated Precision Battery Sensor for Automotive

    Subscribe to New Products Feed
    Part# MCU Core MCU Speed (MIPS) Flash (kbytes) SRAM (bytes) External Memory Interface GPIO Pins Resolution (Bits) ADC Speed (KSPS) ADC # Channels Other 12 Bit DAC Outputs Temperature Range (°C) Smallest Package Price* (1000-4999)
    ADUC7019 ARM7 TDMI 40 62 8192 - 14 12 1,000 5 - 3 -40 to 125 - $6.42
    ADUC7020 ARM7 TDMI 40 62 8192 - 14 12 1,000 5 - 4 -40 to 105 40 CSP, 6x6mm $6.88
    ADUC7021 ARM7 TDMI 40 62 8192 - 13 12 1,000 8 - 2 -40 to 85 40 CSP, 6x6mm $4.94
    ADUC7022 ARM7 TDMI 40 62 8192 - 13 12 1,000 10 - - -40 to 85 40 CSP, 6x6mm $4.03
    ADUC7024 ARM7 TDMI 40 62 8192 - 30 12 1,000 10 PWM 2 -40 to 105 64 CSP, 9x9mm $7.08
    ADUC7025 ARM7 TDMI 40 62 8192 - 30 12 1,000 12 PWM - -40 to 105 64 CSP, 9x9mm $5.30
    ADUC7026 ARM7 TDMI 40 62 8192 X 40 12 1,000 12 PWM 4 -40 to 125 80 QFP, 14x14mm $8.91
    ADUC7027 ARM7 TDMI 40 62 8192 X 40 12 1,000 16 PWM - -40 to 125 80 QFP, 14x14mm $6.50
    ADUC7028 ARM7 TDMI 40 62 8 - 40 12 1,000 8 - 4 -40 to 125 - $6.01
    ADUC7032-8L ARM7 TDMI 40 96 6 - 9 16 8 2 - - -40 to 85 - $7.12
    ADUC7033 ARM7 TDMI 40 96 6 - 9 16 - - - - -40 to 85 - $6.72
    ADUC7034 ARM7 T