AD73322
NOT RECOMMENDED FOR NEW DESIGNSDual Voiceband Codec
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- 16-Bit A/D Converters
- 16-Bit D/A Converters
- Programmable Input/Output Sample Rates
- 75 dB ADC SNR
- 70 dB DAC SNR
- 64 ksps Maximum Sample Rate
- -90 db Crosstalk
- Programmable Input/Output Gain
- Low group Delay:
25 µs per ADC ch
50 µs per DAC ch - Flexible Serial Port Allows Up to 4 Codecs To Be Connected in Cascade Giving 8 I/O Channels
- Single 2.7 V to 5.5 V Supply Operation
- 50 mW Max Power Dissipation at 2.7 V
The AD73322 and AD73322L are dual, front-end processor for general-purpose applications including speech and telephony. They feature two 16-bit A/D conversion channels and two 16-bit D/A conversion channels. Each channel provides 77 dB signal-to-noise ratio over a voiceband signal bandwidth. The AD73322 power-supply range includes 3 V and 5 V operation, the L version operates from 3 V only. They also feature an input-to-output gain network in both the analog and digital domains. The networks are on both codecs and can be used for impedance matching or scaling when interfacing to Subscriber Line Interface circuits (SLICs).
The A/D and D/A conversion channels feature programmable input/output gains with ranges of 38 db and 21 dB respectively. An on-chip reference voltage is included to allow single supply operation. This reference is programmable to accommodate either 3 V or 5 V operation.
The sampling rate of the codecs is programmable with four separate settings offering 64, 32, 16 and 8 ksps sampling rates. The master clock is 16.384 MHz.
A serial port (SPORT) allows easy interfacing of single or cascaded devices to industry standard DSP engines. The SPORT transfer rate is programmable to allow interfacing to both fast and slow DSP engines.
The AD73322 and AD73322L are available in 28-lead SOIC and 44-lead LQFP packages.
APPLICATIONS
- General Purpose Analog I/O
- Speech Processing
- Cordless and Personal Communications
- Telephony
- Active Control of Sound and Vibration
- Data Communications
- Wireless Local Loop
Documentation
Data Sheet 1
Application Note 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD73322ARZ | 28-Lead SOIC (Wide) | ||
| AD73322ARZ-REEL | 28-Lead SOIC (Wide) | ||
| AD73322ARZ-REEL7 | 28-Lead SOIC (Wide) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| AD73322ARZ | ||
| AD73322ARZ-REEL | ||
| AD73322ARZ-REEL7 | ||
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| AD73322ARZ | ||
| AD73322ARZ-REEL | ||
| AD73322ARZ-REEL7 | ||
This is the most up-to-date revision of the Data Sheet.