Press Release

Contact Linda Kincaid

Wideband Microwave Synthesizer Delivers Industry Leading Phase Noise, Output Power and Spur Performance with Operation from 55 MHz to 15 GHz

Jul 18 2018 - Norwood, MA
  • ADF5610-RGB-300x300-Title-Web

    Analog Devices, Inc. (ADI) announced today a wideband synthesizer with an integrated voltage-controlled oscillator (VCO) that delivers breakthrough performance and flexibility and is ideal for diverse market applications such as aerospace and defense, wireless infrastructure, microwave point-to-point links, electronic test and measurement, and satellite terminals. ADI’s new ADF5610 wideband fractional-N synthesizer generates RF outputs from 55 MHz to 15 GHz and provides the industry’s lowest phase noise performance on a single chip. When compared to alternative solutions that require multiple narrowband GaAs voltage controlled oscillators and phase-locked loops(PLLs), the ADF5610 offers 50% less power dissipation, smaller footprint and simpler architecture which translates into bill of materials cost savings and reduced time to market.



    Developed on ADI's proprietary advanced SiGe BiCMOS process, the ADF5610 enables high modulation bandwidths and low BIT error rates. It features industry leading VCO phase noise (–114 dBc/Hz @ 100 kHz offset and –165 dBc/Hz @ 100 MHz offset both at 10GHz) and low normalized phase noise floor (FOM) of –229 dBc/Hz. The integrated PLL function provides fast frequency hopping and lock times (<50 μs with appropriate loop filter). The phase detector spurious levels are below –45 dBc typical, and the RF output power level is 6 dBm.


    The ADF5610 wideband fractional-N synthesizer is easy to design-in, and fully supported by the ADIsimPLL, Analog Devices' comprehensive and easy-to-use PLL synthesizer design and simulation tool for assessing phase noise, lock time, jitter and other design considerations. The device is also customer programmable through the use of integrated SPI interface and control software.


    The ADF5610 is specified over the –40°C to +85°C range. It operates from nominal 3.3-V analog and digital power supplies as well as 5-V charge-pump and VCO supplies, and feature 1.8-V logic-level compatibility. The synthesizer also contains hardware and software power down modes.


    Pricing & Availability
    Product Sample Availability Production Availability Price in 1000-unit Quantities Package
    ADF5610 Now August 2018 $47.98 7 × 7 mm LFCSP
  • About Analog Devices
  • Analog Devices (Nasdaq: ADI) is the leading global high-performance analog technology company dedicated to solving the toughest engineering challenges. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure, power, connect and interpret. Visit http://www.analog.com
  • ADIsimPLL is a trademark of Analog Devices, Inc.


    Read and subscribe to Analog Dialogue, ADI's monthly technical journal, at: http://www.analog.com/analog-dialogue

  • Editor's Contact Information
Stay Informed