Press Release

Contact Beth Schlesinger

Analog Devices’ Silicon Switch Reduces Size and Power Consumption in Cellular Radio RF Front Ends

May 16 2016 - Norwood, MA
  • ADRF5130Analog Devices, Inc. (ADI) today introduced a high power (44 watts peak) single-pole, double-throw (SPDT) silicon switch that enables designers to reduce hardware size and bias power consumption in cellular radio systems. As the next generation of communications infrastructure trends toward higher data capacity, cellular radio front ends must scale down in size and provide faster speeds to meet the demands of increased data usage. ADI’s ADRF5130 switch meets these requirements through a high level of integration that eliminates the need for external components. The switch also reduces power consumption to more efficient levels by operating on a single low-voltage supply with extremely low current consumption compared to existing pin-diode-based solutions. The ADRF5130 is manufactured using silicon technology, and is housed in a small 4 mm × 4 mm LFCSP SMT package.



    The ADRF5130 is specified at 0.7-GHz to 3.5-GHz frequency band with typical 0.6-dB insertion-loss, high isolation of 50 dB, excellent linearity of +68 dBm and peak power handling of 44 watts during continuous operation mode. The device features robust 2000-V electro-static-discharge (ESD) protection on all device pins. It also incorporates a fast CMOS-compatible control interface with switching time less than 1 us. Additionally, a symmetrical circuit architecture allows the RF inputs to be used interchangeably in high power applications.


    Product Sample Availability Full Production Price Each per 1,000 Packaging
    ADRF5130BCPZ Now July 2016 $10.04 4 mm × 4 mm LFCSP
    ADRF5130-EVAL-Z N/A N/A 1 unit @ $99.00 Evaluation Board

  • About Analog Devices
  • Analog Devices designs and manufactures semiconductor products and solutions. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure and connect. Visit http://www.analog.com
  • EngineerZone is a registered trademark of Analog Devices, Inc.


    Subscribe to Analog Dialogue, ADI’s monthly technical journal, at: http://www.analog.com/library/analogDialogue/

  • Editor's Contact Information
Stay Informed