Press Release

Contact Beth Schlesinger

Analog Devices 4-Channel, 24-GHz Receiver Downconverter Delivers Industry’s Best Noise and Power Performance in Space-Saving Package

May 21 2015 - Norwood, MA
  • ADF5904Analog Devices, Inc. (NASDAQ: ADI) today introduced a highly integrated, 4-channel, 24-GHz receiver downconverter MMIC with the industry’s best combination of low-noise performance, high linearity and low-power consumption. The ADF5904 integrated, multi-channel receiver downconverter achieves a 10-dB noise figure that is 3 dB better than competing devices, while using 50 percent less power, and is assembled in a small, cost-effective 5 × 5 mm LFCSP plastic package. Each of the device’s four on-chip receive channels use a simple, single-ended connection to four individual antennas, which simplifies RF-transmission-line design and PCB layout, and reduces board size. The receiver downconverter then simultaneously handles four receive signals directly to produce a high-quality, high-amplitude baseband signal that easily connects to one of ADI’s four-channel analog-to-digital converters. The ADF5904 also incorporates an integrated temperature sensor that eliminates the need for discrete sensing components that otherwise can require additional time and resources to calibrate during system assembly and test.


    The ADF5904 is designed for multi-channel receiver, high-frequency applications that use digital beam forming, such as automotive ADAS, microwave radar sensors, and industrial radar systems – environments where energy efficiency is becoming a more important system-level design consideration. The ADF5904 24-GHz receiver enables these and other sensor applications by offering best-in-class receive sensitivity while using less overall power than competing RF technologies.

    ADF5904 Receiver Downconverter Key Features

    • 4 receive channels
    • Rx channel gain: 22 dB
    • Noise figure: 10 dB
    • P1db: -10 dBm
    • Power consumption: 0.5mW - all 4 channels powered on
    • LO input range: -8 dBm to +5 dBm
    • Rx to IF isolation: 30 dB
    • RF signal bandwidth: 250 MHz
    • On-chip temperature sensor with analog output: ±5°


    Pricing and Availability

     Product Sample
    Availability 
    Full
    Production 
    Price Each
    per 1.000
    Packaging 
    ADF5904WCCPZ
    ADF5904WCCPZ-RL7
    Now Now $22.50
    5-mm × 5-mm
    32-lead LFCSP
    EV-ADF5904SD2Z 
    Evaluation Board
     Now
     Now 1 Unit
    @ $400.00

  • About Analog Devices
  • Analog Devices designs and manufactures semiconductor products and solutions. We enable our customers to interpret the world around us by intelligently bridging the physical and digital with unmatched technologies that sense, measure and connect. Visit http://www.analog.com
  • Editor's Contact Information
Stay Informed