This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.
For more information contact your local Analog Devices Sales OfficeADV7842
RECOMMENDED FOR NEW DESIGNSDual HDMI 1.4 Fast Switching Receiver with 12-Bit, 170 MHz Video and Graphics Digitizer and 3D Comb Filter Decoder
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
|
|
The ADV7842 is a dual HDMI 1.4 fast switching rReceiver with 12-Bit, 170 MHz video and graphics digitizer and 3D comb filter decoder. It is a highly flexible 36-bit pixel output interface with nternal EDID RAM for HDMI and graphics.
The ADV7842 incorporates a dual input HDMI 1.4-compatible receiver that supports all HDTV formats up to 1080p and display resolutions up to UXGA (1600 × 1200 at 60 Hz).
The ADV7842 incorporates Xpressview™ fast switching on both input HDMI ports. Using the Analog Devices, Inc., hardware-based HDCP engine that minimizes software overhead, Xpressview technology allows fast switching between any HDMI input ports in less than 1 second.
Applications
- Advanced TVs
PDP HDTVs
LCD TVs (HDTV ready)
LCD/DLP® rear projection HDTVs
CRT HDTVs
LCoS™ HDTVs - AVR video receivers
- LCD/DLP front projectors
- HDTV STBs with PVR
- Projectors
Documentation
Data Sheet 1
User Guide 4
Application Note 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADV7842KBCZ-5 | 256-Ball CSPBGA (17mm x 17mm x 1.7mm) | ||
| ADV7842KBCZ-5P | 256-Ball CSPBGA (17mm x 17mm x 1.7mm) |
This is the most up-to-date revision of the Data Sheet.