Products
ADV7125
NOT RECOMMENDED FOR NEW DESIGNS330MHz Triple 8-Bit High Speed Video DAC
- Part Models
- 10
- 1ku List Price
- Starting From $6.43
Viewing:
Overview
- 330 MSPS throughput rate
- Triple 8-bit DACs
- RS-343A-/RS-170-compatible output
- Complementary outputs
- DAC output current range: 2.0 mA to 26.5 mA
- TTL-compatible inputs
- Internal reference (1.235 V)
- Single-supply +5 V/+3.3 V operation
- 48-lead LQFP and LFCSP
- Low power dissipation (30 mW minimum at 3 V)
- Low power standby mode (6 mW typical at 3 V)
- Industrial temperature range (−40°C to +85°C)
- RoHS compliant packages
- Qualified for automotive applications
The ADV7125 (ADV®) is a triple high speed, digital-to-analog converter (DAC) on a single monolithic chip. It consists of three high speed, 8-bit video DACs with complementary outputs, a standard TTL input interface, and a high impedance, analog output current source.
The ADV7125 has three separate 8-bit-wide input ports. A single +5 V/+3.3 V power supply and clock are all that are required to make the device functional. The ADV7125 has additional video control signals, composite SYNC and BLANK as well as a power save mode.
The ADV7125 is fabricated in a 5 V CMOS process. Its monolithic CMOS construction ensures greater functionality with lower power dissipation. The ADV7125 is available in 48- lead LQFP and 48-lead LFCSP packages.
Product Highlights
- 330 MSPS (3.3 V only) throughput.
- Guaranteed monotonic to eight bits.
- Compatible with a wide variety of high resolution color graphics systems, including RS-343A and RS-170.
Applications
- Digital video systems
- High resolution color graphics
- Digital radio modulation
- Image processing
- Instrumentation
- Video signal reconstruction
- Automotive infotainment units
Documentation
Data Sheet 1
Application Note 3
Circuit Note 1
Solutions Bulletin & Brochure 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADV7125BCPZ170 | 48-Lead LFCSP (7mm x 7mm w/ EP) | ||
| ADV7125BCPZ170-RL | 48-Lead LFCSP (7mm x 7mm w/ EP) | ||
| ADV7125JSTZ240 | 48-Lead LQFP (7mm x 7mm) | ||
| ADV7125JSTZ330 | 48-Lead LQFP (7mm x 7mm) | ||
| ADV7125KSTZ140 | 48-Lead LQFP (7mm x 7mm) | ||
| ADV7125KSTZ50 | 48-Lead LQFP (7mm x 7mm) | ||
| ADV7125KSTZ50-REEL | 48-Lead LQFP (7mm x 7mm) | ||
| ADV7125WBCPZ170 | 48-Lead LFCSP (7mm x 7mm x 0.85mm w/ EP) | ||
| ADV7125WBSTZ170 | 48-Lead LQFP (7mm x 7mm) | ||
| ADV7125WBSTZ170-RL | 48-Lead LQFP (7mm x 7mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 9, 2021 - 20_0126 Conversion of Select Sizes LFCSP Products from Punched to Sawn and Transfer of Assembly Site to ASE Korea |
||
| ADV7125BCPZ170 | ||
| ADV7125BCPZ170-RL | ||
|
Sep 13, 2017 - 16_0077 CANCELLED: Conversion of Select 4x4, 5x5, 6x6 and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE Korea. |
||
| ADV7125BCPZ170 | ||
| ADV7125BCPZ170-RL | ||
|
Dec 10, 2014 - 14_0049 Conversion of 6x6mm and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines |
||
| ADV7125BCPZ170 | ||
| ADV7125BCPZ170-RL | ||
|
Dec 7, 2016 - 16_0033 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select QFP Products |
||
| ADV7125JSTZ240 | ||
| ADV7125JSTZ330 | ||
| ADV7125KSTZ140 | ||
| ADV7125KSTZ50 | ||
| ADV7125KSTZ50-REEL | ||
| ADV7125WBSTZ170 | ||
| ADV7125WBSTZ170-RL | ||
|
Sep 22, 2010 - 10_0164 ADV7123 & ADV7125 Additional Wafer Fab Location |
||
| ADV7125JSTZ240 | ||
| ADV7125JSTZ330 | ||
| ADV7125KSTZ140 | ||
| ADV7125KSTZ50 | ||
| ADV7125KSTZ50-REEL | ||
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADV7125JSTZ240 | ||
| ADV7125KSTZ140 | ||
| ADV7125KSTZ50 | ||
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| ADV7125JSTZ240 | ||
| ADV7125JSTZ330 | ||
| ADV7125KSTZ140 | ||
| ADV7125KSTZ50 | ||
| ADV7125KSTZ50-REEL | ||
|
Apr 29, 2015 - 14_0049 Conversion of 6x6mm and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines |
||
| ADV7125WBCPZ170 | ||
This is the most up-to-date revision of the Data Sheet.