ADP5043

PRODUCTION

Micro PMU with 800 mA Buck, 300 mA LDO, Supervisory, Watchdog, and Manual Reset

Viewing:

Overview

  • Input voltage range: 2.3 V to 5.5 V
  • One 800 mA buck regulator
  • One 300 mA LDO
  • 20-lead, 4 mm × 4 mm LFCSP package
  • Initial regulator accuracy: ±1%
  • Overcurrent and thermal protection
  • Soft start
  • Undervoltage lockout
  • Open-drain processor reset with threshold monitoring
  • ±1.5% threshold accuracy over the full temperate range
  • Guaranteed reset output valid to VCC = 1 V
  • Dual watchdog for secure systems
    • Watchdog 1 controls reset
    • Watchdog 2 controls reset and regulators power cycle
  • Buck regulator key specifications
    • Current-mode topology for excellent transient response
    • 3 MHz operating frequency
    • Uses tiny multilayer inductors and capacitors
    • Mode pin selects forced PWM or auto PFM/PSM modes
    • 100% duty cycle low dropout mode
  • LDO key specifications
    • Low VIN from 1.7 V to 5.5 V
    • Stable with1 μF ceramic output capacitors
    • High PSRR, 60 dB up to 1 kHz/10 kHz
    • Low output noise
    • Low dropout voltage: 150 mV at 300 mA load
    • −40°C to +125°C junction temperature range
ADP5043
Micro PMU with 800 mA Buck, 300 mA LDO, Supervisory, Watchdog, and Manual Reset
ADP5043 Functional Block Diagram ADP5043 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADP5043

ADP5043 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADP5043
ADP5043 Evaluation Board

Latest Discussions

No discussions on ADP5043 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed