ADM6824

Obsolete

Low Voltage Supervisory Circuits with Watchdog and Manual Reset in 5-Lead SOT-23

Viewing:

Overview

  • Precision Low Voltage Monitoring
  • 9 reset threshold options: 1.58 V to 4.63 V
  • 140 ms (min) Reset Timeout
  • Reset Output Stages 
  • Active low/high Push-pull
  • Low Power Consumption (7 μA)
  • Guaranteed Reset Output Valid to VCC = 1 V
  • Power Supply Glitch Immunity
  • Specified from −40°C to +125°C
  • 5-lead SOT-23 Package

ADM6824
Low Voltage Supervisory Circuits with Watchdog and Manual Reset in 5-Lead SOT-23
ADM6821-6822-6823-6824-6825-fbl 923100591ADM6824-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADM6824 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed