ADM3486E

PRODUCTION

3.3 V, ±15 kV ESD-Protected, RS-485/RS-422 Transceiver (Half Duplex, 2.5 Mbps, DE/RE)

Viewing:

Overview

  • TIA/EIA RS-485/RS-422 compliant
  • ±15 kV ESD-protection on RS-485 input/output pins
  • Data rates - ADM3486E: 2.5 Mbps
  • Half duplex
  • Receiver open-circuit, fail-safe design
  • Low Power shutdown current
  • 32 nodes on the bus
  • Outputs high-Z when disabled or powered off
  • −7 V to +12 V common-mode input range
  • Thermal shutdown and short-circuit protection
  • Industry-standard 75176 pinout
  • 8-lead SOIC package
ADM3486E
3.3 V, ±15 kV ESD-Protected, RS-485/RS-422 Transceiver (Half Duplex, 2.5 Mbps, DE/RE)
ADM3483E/ADM3486E Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADM3065E PRODUCTION 3.0 V to 5.5 V, ±12 kV IEC ESD Protected, Half Duplex 50 Mbps RS-485 Transceiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-RS485HDEBZ

Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ

Product Details

The EVAL-RS485HDEBZ allows quick and easy evaluation of half-duplex RS-485 transceivers with standard 8-lead SOIC footprints. The evaluation board allows interfacing via screw terminal block to digital I/O for driver input (DI), receiver output (RO), driver enable (DE) and receiver output (RO). Bus signals A and B (half-duplex bus) can be connected to a bus screw terminal block. One or two termination resistors can be connected to A and B via jumper settings, in order to evaluation the half-duplex RS-485 driver and receiver. Footprints are provided for pull-up and pull-down (biasing resistors) on the bus.

Devices for evaluation on the board must be ordered separately.

EVAL-RS485HDEBZ
Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ
EVAL-RS485HDEBZ Image

Latest Discussions

Recently Viewed