ADM1169

LAST TIME BUY

Super Sequencer and Monitor with Margining Control and Non-Volatile Fault Recording

Viewing:

Overview

  • Complete supervisory and sequencing solution for up to 8 supplies
  • 16 event deep black box nonvolatile fault recording
  • 8 supply fault detectors enable supervision of supplies to: < 0.5% accuracy at all voltages at 25°C; < 1.0% accuracy across all voltages and temperatures
  • 4 selectable input attenuators allow supervision of supplies to: 14.4 V on VH; 6 V on VP1 to VP3 (VPx)
  • 8 programmable driver outputs, PDO1 to PDO8 (PDOx)
  • Sequencing engine (SE) implements state machine control of PDO outputs: conditional on input events; Power-up and power-down sequence control; Fault event handling; Interrupt on warnings; Watchdog can be integrated in SE; software control through SMBus
  • User EEPROM: 256 bytes
  • Complete voltage margining solution for 4 voltage rails
  • 4 voltage output 8-bit DACs (0.300 V to 1.551 V) allow voltage adjustment via dc-to-dc converter trim/feedback node
  • 12-bit ADC for readback of all supervised voltages Reference input (REFIN) has 2 input options: Driven directly from 2.048 V (±0.25%) REFOUT pin; More accurate external reference for improved ADC performance
  • Device powered by the highest of VPx, VH for improved redundancy
  • Industry-standard 2-wire bus interface (SMBus)
  • Guaranteed PDO low with VH, VPx = 1.2 V
  • 4 dual-function inputs, VX1 to VX4 (VXx): High impedance input to supply fault detector with thresholds between 0.573 V and 1.375 V; General-purpose logic input
ADM1169
Super Sequencer and Monitor with Margining Control and Non-Volatile Fault Recording
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

EVAL-ADM1169

ADM1169 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADM1169
ADM1169 Evaluation Board

Latest Discussions

Recently Viewed