ADDI7100

Obsolete

Complete, 12-Bit, 45 MHz CCD Signal Processor

Viewing:

Overview

  • Pin-compatible upgrade for the AD9945
  • 45 MHz correlated double sampler (CDS) with variable gain
  • 6 dB to 42 dB, 10-bit variable gain amplifier (VGA)
  • Low noise optical black clamp circuit
  • Preblanking function
  • 12-bit, 45 MHz ADC
  • No missing codes guaranteed
  • 3-wire serial digital interface
  • 3 V single-supply operation
  • Space-saving, 32-lead, 5 mm × 5 mm LFCSP
ADDI7100
Complete, 12-Bit, 45 MHz CCD Signal Processor
ADDI7100 Functional Block Diagram ADDI7100 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed