This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

AD9380

Obsolete

Analog/HDMI Dual-Display Interface

Viewing:

Overview

  • Analog/HDMI dual interface
    Supports high bandwidth digital content protection
    RGB-to-YCbCr 2-way color conversion
    Automated clamping level adjustment
    1.8 V/3.3 V power supply
    100-lead, Pb-free LQFP
    RGB and YCbCr output formats
  • Analog interface
    8-bit triple ADC
    100 MSPS maximum conversion rate
    Macrovision® detection
    2:1 input mux
    Full sync processing
    Sync detect for hot plugging
    Midscale clamping
  • Internal key storage for HDCP
  • Digital video interface
    HDMI 1.1, DVI 1.0
    150 MHz HDMI receiver
    Supports HDCP 1.1
  • Digital audio interface
    HDMI 1.1-compatible audio interface
    S/PDIF (IEC90658-compatible) digital audio output
    Multichannel I2S audio output (up to 8 channels)
AD9380
Analog/HDMI Dual-Display Interface
AD9380-fbl 71353432AD9380-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADV7842 RECOMMENDED FOR NEW DESIGNS Dual HDMI 1.4 Fast Switching Receiver with 12-Bit, 170 MHz Video and Graphics Digitizer and 3D Comb Filter Decoder
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD9380
AD9380 Evaluation Board

Latest Discussions

Recently Viewed