AD9225: 12-Bit , 25 MSPS Monolithic A/D Converter
The AD9225 is a monolithic, single supply 12-bit, 25MSPS Analog to Digital Converter with an on-chip, high performance sample-and-hold amplifier and voltage reference. The AD9225 uses a ...More
AD9225: 12-Bit , 25 MSPS Monolithic A/D Converter
Product Description
The AD9225 is a monolithic, single supply 12-bit, 25MSPS Analog to Digital Converter with an on-chip, high performance sample-and-hold amplifier and voltage reference. The AD9225 uses a multi-stage differential pipelined architecture with output error correction logic to provide 12-bit accuracy at 25MSPS data rates and guarantees no missing codes over the full operating temperature range.
- Data Sheet Rev B, 08/2003 (pdf 514kB)
- (About Data Sheets)
AD7352 - Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC
AD7190 - 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA
AD7356 - Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC
AD9230-11 - 11-Bit, 200 MSPS, 1.8 V Analog-to-Digital Converter
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD9235-65 | 12 | 65MSPS | 1 | 350mW |
| AD9237-65 | 12 | 65MSPS | 1 | 270mW |
| AD9626-170 | 12 | 170MSPS | 1 | 291mW |
| AD9233-105 | 12 | 105MSPS | 1 | 350mW |
| AD9225 | 12 | 25MSPS | 1 | 383mW |
| AD9203 | 10 | 40MSPS | 1 | 108mW |
| AD9211-200 | 10 | 200MSPS | 1 | 356mW |
| AD9051 |