AD7891:  True Bipolar Input, Single Supply, Parallel, 8-Channel, 12-Bit High Speed Data Acquisition System

The AD7891 is an eight-channel 12-bit data acquisition system with a choice of either parallel or serial interface structure. The part contains an input multiplexer, an on-chip track/hold amplifier, a ...More

AD7891:  True Bipolar Input, Single Supply, Parallel, 8-Channel, 12-Bit High Speed Data Acquisition System

Product Description

The AD7891 is an eight-channel 12-bit data acquisition system with a choice of either parallel or serial interface structure. The part contains an input multiplexer, an on-chip track/hold amplifier, a high speed 12-bit ADC, a +2.5 V reference and a high speed interface. The part operates from a single +5 V supply and accepts a variety of analog input ranges across two models, the AD7891-1 (±5 V and ±10 V) and the AD7891-2 (0 V to +2.5 V, 0 V to +5 V and ±2.5 V).

The AD7891 provides the option of either a parallel interface or serial interface structure determined by the MODE pin. The part has standard control inputs and fast data access times for both the serial and parallel interfaces which ensures easy interfacing to modern microprocessors, microcontrollers and digital signal processors.

In addition to the traditional dc accuracy specifications such as linearity, full-scale and offset errors, the part is also specified for dynamic performance parameters including harmonic distortion and signal-to-noise ratio.

Power dissipation in normal mode is 90 mW typical while in the standby mode this is reduced to 75 µW typ. The part is available in a 44-pin plastic quad flat-pack (PQFP) and a 44- lead plastic leaded chip carrier (PLCC).

Features

  • Fast 12-Bit ADC with 1.6 µs Conversion Time
  • 8 Single-Ended Analog Input Channels
  • Overvoltage Protection on Each Channel
  • Selection of Input Ranges:
    ±5 V, ±10 V for AD7891-1
    0 to +2.5 V, 0 to +5 V, ±2.5 V for AD7891-2
  • Parallel and Serial Interface
  • On-Chip Track/Hold Amplifier
  • On-Chip Reference
  • Single-Supply, Low Power Operation (100 mW Max)
  • Power-Down Mode (75 µW Typ)

Diagrams

AD7891 Diagram
Functional Block Diagram for AD7891

Specifications

Resolution (Bits) 12bit
T-Put Rate 500kSPS
# Chan 8
Supply V Single(+5)
Pwr Diss (max) 100mW
Interface Par,Ser
Ain Range Bip 10V,Bip 2.5V,Bip 5.0V,Uni 2.5V,Uni 5.0V
SNR (dB) 70dB
Pkg Type LCC,QFP

AD7699 - 16-Bit, 8-Channel, 500 kSPS PulSAR ADC

AD7356 - Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC

AD7352 - Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC

AD7190 - 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA

Subscribe to New Products Feed More
Part# Res Throughput Rate # of Inputs Operating Pwr Diss
AD7891 12 500KSPS 8 100mW
AD7938 12 1.5MSPS 8 16mW
AD7928 12 1MSPS 8 13.5mW
AD7939 10 1.5MSPS 8 16mW
AD7918 10 1MSPS 8 13.5mW
AD7934 12 1.5MSPS 4 16mW
AD7265 12 1MSPS 12 21mW
AD7266 12