Products
AD7734
PRODUCTION4-Channel, ±10 V Input Range, High Throughput, 24-Bit Sigma-Delta A/D Converter
- Part Models
- 2
- 1ku List Price
- Starting From $16.08
Viewing:
Overview
- High resolution analog-to-digital converter (ADC)
24 bits no missing codes
±0.0025% nonlinearity - Optimized for fast channel switching
18-bit p-p resolution (21 bits effective) at 500 Hz
16-bit p-p resolution (19 bits effective) at 2 kHz
14-bit p-p resolution (18 bits effective) at 15 kHz
On-chip per channel system calibration
- 4 single-ended analog inputs
Input ranges +5 V, ±5 V, +10 V, ±10 V
Overvoltage tolerant
Up to ±16.5 V not affecting adjacent channel
Up to ±50 V absolute maximum - See data sheet for additional features
The AD7734 is a high precision, high throughput analog front end. True 16-bit p-p resolution is achievable with a total conversion time of 500 μs (2 kHz channel switching), making it ideally suitable for high resolution multiplexing applications.
The device can be configured via a simple digital interface, which allows users to balance the noise performance against data throughput up to a 15.4 kHz.
The analog front end features four single-ended input channels with unipolar or true bipolar input ranges to ±10 V while operating from a single +5 V analog supply. The device has an overrange and underrange detection capability and accepts an analog input overvoltage to ±16.5 V without degrading the performance of the adjacent channels.
The differential reference input features “No-Reference” detect capability. The ADC also supports per channel system calibration options. The digital serial interface can be configured for 3-wire operation and is compatible with microcontrollers and digital signal processors. All interface inputs are Schmitt triggered.
The device is specified for operation over the extended industrial temperature range of –40°C to +105°C.
Other devices in the AD7734 family are the AD7732 and the AD7738.
The AD7732 is similar to AD7734, but its analog front end features two fully differential input channels.
The AD7738 analog front end is configurable for four fully differential or eight single-ended input channels, features 0.625 V to 2.5 V bipolar/unipolar input ranges, and accepts a common-mode input voltage from 200 mV to AVDD–300 mV. The AD7738 multiplexer output is pinned out externally, allowing the user to implement programmable gain or signal conditioning before being applied to the ADC.
APPLICATIONS
- PLCs/DCS
- Multiplexing applications
- Process control
- Industrial instrumentation
Documentation
Data Sheet 1
Application Note 11
Technical Articles 4
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7734BRUZ | 28-Lead TSSOP (4.4mm x 9.7mm) | ||
| AD7734BRUZ-REEL7 | 28-Lead TSSOP (4.4mm x 9.7mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| AD7734BRUZ | PRODUCTION | |
| AD7734BRUZ-REEL7 | PRODUCTION | |
|
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
| AD7734BRUZ | PRODUCTION | |
| AD7734BRUZ-REEL7 | PRODUCTION | |
|
Nov 14, 2011 - 11_0288 AD7734 Fab Process Transfer and Minor Specification Changes |
||
| AD7734BRUZ | PRODUCTION | |
| AD7734BRUZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 1
Can't find the software or driver you need?
Tools & Simulations
Sigma-Delta ADC Tutorial
An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.
Open Tool