AD7684: 16-Bit, 100 kSPS PulSAR®, Differential ADC in MSOP
The AD7684 is a 16-bit, charge redistribution, successive approximation, PulSAR® analog-to-digital converter (ADC) that operates from a single power supply, VDD, between 2.7 V to 5.5 V. It contains a ...More
AD7684: 16-Bit, 100 kSPS PulSAR®, Differential ADC in MSOP
Product Description
The AD7684 is a 16-bit, charge redistribution, successive approximation, PulSAR® analog-to-digital converter (ADC) that operates from a single power supply, VDD, between 2.7 V to 5.5 V. It contains a low power, high speed, 16-bit sampling ADC with no missing codes, an internal conversion clock, and a serial, SPI-compatible interface port. The part also contains a low noise, wide bandwidth, short aperture delay, track-and-hold circuit. On the CS falling edge, it samples the voltage difference between +IN and –IN pins. The reference voltage, REF, is applied externally and can be set up to the supply voltage. Its power scales linearly with throughput.
The AD7684 is housed in an 8-lead MSOP, with an operating temperature specified from −40°C to +85°C.
Applications
Data Sheet, Rev. A, 10/07
Features
- 16-bit resolution with no missing codes
- Throughput: 100 kSPS
- INL: ±1 LSB typical, ±3 LSB maximum
- True differential analog input range: ±VREF
0 V to VREF with VREF up to VDD on both inputs - Single-supply operation: 2.7 V to 5.5 V
- Standby current: 1 nA
- Serial interface SPI®-/QSPI-™/MICROWIRE-™/DSP-compatible
- Power dissipation
4 mW @ 5 V
1.5 mW @ 2.7 V
150 μW @ 2.7 V/10 kSPS - 8-lead MSOP package
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Circuit Diagram for AD7684
16-Bit, 100 kSPS PulSAR®, Differential ADC in MSOP
Other Diagrams for AD7684
16-Bit, 100 kSPS PulSAR®, Differential ADC in MSOP
AD7684 8-Lead MSOP
Circuit Diagram for AD7684
AD7264 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA
AD7262 - 1 MSPS, 12-Bit, Simultaneous Sampling SAR ADC with PGA and Four Comparators
AD7656-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 16-Bit ADC
AD7658-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 12-Bit ADC
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD7683 | 16 | 100KSPS | 1 | 6mW |
| AD7684 | 16 | 100KSPS | 1 | 6mW |
| AD7466 | 12 | 200KSPS | 1 | 900µW |
| AD7457 | 12 | 100KSPS | 1 | 3mW |
| AD7450 | 12 | 1MSPS | 1 | 1.3mW |
| AD7467 | 10 | 200KSPS | 1 | 630µW |
| AD7468 | 8 | 200KSPS | 1 | 570µW |
| AD7694 | 16 | 250KSPS | 1 | 6.3mW |
| AD7980 | 16 | 1MSPS | 1 | 10mW |
| AD7983 | 16 | 1.33MSPS | 1 | 12mW |
| AD7687 | 16 | 250KSPS | 1 | 12.5mW |
AD7684 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD7684BRM | Prodn | 8 ld MSOP | 8 | Ind | $7.24 | 08/29/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7684BRMRL7 | Prodn | 8 ld MSOP | 8 | Ind | $7.24 | 08/29/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7684BRMZ | Prodn | 8 ld MSOP | 8 | Ind | $6.58 | 08/29/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7684BRMZRL7 | Prodn | 8 ld MSOP | 8 | Ind | $6.58 | 08/29/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-AD7684CB | Prodn | Evaluation Boards | - | Ind | $151.80 | - | N | Contact ADI | Add To Cart |
| EVAL-AD7684CBZ | Contact ADI | EVALUATION BOARDS | - | Ind | $151.80 | 08/29/2008 | Y | Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close