概览

产品详情

AD9171、AD9172和AD9173评估板均为配备FMC连接器的小尺寸FMC板,符合Vita 57.1标准。这些FMC板还使用Mini-Circuits公司的DAC输出巴伦。

若要使用该评估板,用户必须将评估板连接到由FPGA供应商提供的FMC兼容载波板。ADI公司生产的FPGA载波板称为ADS7-V2,可用作数字模式发生器或数据源以及板电源。用于仅NCO的特殊模式时,AD917x板可由实验室电源供电。详细操作说明参见wiki知识库上的“用户指南”部分。用户必须能够观察到频谱分析仪上的DAC输出。评估板上提供低噪声时钟源HMC7044时钟频率合成器,用户可以提供低抖动外部正弦波或方波时钟选项作为时钟源。评估板附带称为ACE的软件,允许用户对SPI端口进行编程。通过SPI端口,DUT(和时钟电路)可被编程为其多种工作模式中的任意一种。使用ADS7-V2时,它还附带DAC软件套件,包括用于矢量生成、下载和传输至该评估板的DPGDownloader。

软件

ACE软件

ZIP
3.2 MB
ACE plug-in for Board.AD9172 1.2020.8500 [8月 09 21]
Board plug-in for AD9171, AD9172, AD9173, AD9174, AD9175 and AD9176
EXE
157 MB
ACE Installer Software 1.30.3522.122 [8月 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

硬件 (3)

控制器板