Automotive Solutions
Automotive Solutions from Analog Devices power safer vehicles, smarter cabins, and more efficient electric drivetrains through precision sensing, high-speed connectivity, and ASIL-ready functional safety semiconductors.
Explore Applications in Automotive Solutions
Advanced Driver Assistance Systems (ADAS) and Safety Solutions
Solutions that help enhance driving safety and accelerate autonomous driving system development.
Challenge: Achieving sensor fusion across camera, radar, and LIDAR with ASIL compliance demands high-bandwidth interconnects in constrained ECU footprints.
Capability: ADI's GMSL SerDes and ASIL-capable power management simplify multi-sensor fusion, reducing component count and accelerating safety certification.
Advanced Driver Assistance Systems (ADAS) and Safety Solutions
Solutions that help enhance driving safety and accelerate autonomous driving system development.
Challenge: Achieving sensor fusion across camera, radar, and LIDAR with ASIL compliance demands high-bandwidth interconnects in constrained ECU footprints.
Capability: ADI's GMSL SerDes and ASIL-capable power management simplify multi-sensor fusion, reducing component count and accelerating safety certification.
Automotive Display and Lighting Solutions
LED driver solutions that incorporate state-of-the-art switching technology, local dimming, safety features, and more to reduce development costs and ease design constraints.
Challenge: Meeting automotive-grade brightness, dimming accuracy, and thermal requirements for digital displays while minimizing switching noise in-cabin.
Capability: ADI's LED driver ICs integrate switching technology, local dimming, and built-in safety features that reduce design complexity and cost.
Automotive Ethernet Connectivity Technology
Extending automotive Ethernet connectivity to the edge is a key enabler of in-vehicle networking required for next-generation zonal architectures and software-defined vehicles. Analog Devices, Inc. (ADI’s) solutions extend Ethernet connectivity all the way to the edge nodes and thus eliminate the need for bridging functions, providing a fully optimized automotive Ethernet architecture. Our solutions can be leveraged to enable advanced systems for personalization, autonomy, safety, and electrification applications.
Challenge: Zonal and software-defined vehicle architectures require Ethernet reaching every edge node without bridging hardware or data integrity trade-offs.
Capability: ADI's 100BASE-T1/1000BASE-T1 portfolio extends connectivity directly to edge nodes, eliminating bridging and enabling optimized zonal architectures.
Cabin Experience and Infotainment Solutions
Digital cockpits solutions that deliver a more personalized and immersive mobility experience.
Challenge: Digital cockpit designs demand ultra-low-noise audio, synchronized multi-zone media, and driver monitoring across multiple ECUs meeting automotive EMI requirements.
Capability: ADI's A²B® 2.0 audio bus and precision DSPs deliver low-latency multi-channel audio with 4× higher bandwidth for software-defined vehicles.
Electrification and Powertrain Solutions
Battery, power, and energy management solutions that enable high performance and reliable and efficient operations for the EV battery and powertrain.
Challenge: Maximizing EV range and battery lifespan requires accurate cell measurement and scalable BMS designs meeting high-voltage safety and cybersecurity requirements.
Capability: ADI's Wireless BMS delivers up to 20% more range per charge with the industry's highest safety and cybersecurity certifications for EV platforms.
Automotive Solutions at a Glance
Compare the categories to select the right solution architecture.
| Category | Primary Function | Key Technologies | Target Application |
|---|---|---|---|
| ADAS and Safety Solutions | Precision sensing and functional safety for automated driving | GMSL SerDes, sensor fusion ICs, ASIL-capable power management | Camera, radar, LIDAR, driver monitoring systems |
| Display and Lighting Solutions | High-accuracy LED driver control and display signal processing | Switching LED drivers, local dimming controllers | Digital cockpit displays, adaptive headlighting |
| Automotive Ethernet Connectivity | In-vehicle network edge connectivity | 100BASE-T1 / 1000BASE-T1 PHY, zonal architecture ICs | Zonal ECUs, domain controllers, edge nodes |
| Cabin Experience and Infotainment | Multi-channel audio distribution and cockpit processing | A²B® 2.0 bus, audio DSPs, SigmaStudio+ | Digital cockpit, premium audio, driver monitoring |
| Electrification and Powertrain | Battery management and EV powertrain efficiency | Wireless BMS, precision cell monitors, isolated gate drivers | EV battery packs, traction inverters, onboard chargers |
Technical Specifications
Operating Temperature Range: –40°C to +125°C
All automotive-grade ICs in ADI's portfolio meet AEC-Q100 qualification requirements, supporting reliable operation across the full automotive temperature range from cold-start to under-hood thermal extremes.
ASIL Compliance: Up to ASIL D (ISO 26262)
ADI delivers products developed for full ISO 26262 compliance, ASIL-Evaluated components with FMEDA documentation, and Proven-In-Use certified parts, providing scalable functional safety coverage across all vehicle safety integrity levels.
Data Connectivity Bandwidth: Up to 6 Gbps per GMSL Link
The Gigabit Multimedia Serial Link (GMSL) serializer/deserializer family supports high-bandwidth, long-reach coax or STP cable transmission for ADAS and camera system designs requiring deterministic latency.
Audio Bus Bandwidth: 4× improvement with A²B® 2.0
The ADAA245x A2B 2.0 transceiver family quadruples available bus bandwidth versus prior A²B 1.01 devices, supporting HD audio transport and future ECU connectivity at ultra-low latency for software-defined vehicles.
Industry Statistics
The global automotive semiconductor market grew by 5.9% in 2025, surpassing $90 billion, and is projected to reach approximately $139 billion by 2031, driven by software-defined vehicles, ADAS integration, and vehicle electrification.
Semiconductor content in electric vehicles is two to three times greater than in internal combustion engine vehicles, with automotive silicon carbide and power-device segments growing at an estimated 17–20% CAGR through 2030.
Why Choose ADI
Analog Devices combines over five decades of analog and mixed-signal expertise with a vertically integrated automotive portfolio spanning sensing, power, connectivity, and processing. ADI is the industry's first-to-market provider of Wireless BMS technology for EVs, the leading supplier of GMSL data connectivity for ADAS, and the pioneer of A²B® audio bus technology for immersive cabin systems — all backed by ISO 26262 functional safety programs and a zero-defect quality commitment.
Market Share and Data
The ADAS and safety segment captured 24.05% of automotive integrated circuit revenue in 2025, making it the single largest application category within the automotive semiconductor market. Battery electric vehicles, while representing 7.5% of production volume, account for 12.3% of total automotive semiconductor market share due to elevated per-vehicle semiconductor content of $3,500–$4,200. ADI's portfolio is strategically positioned across both of these highest-growth segments.
FAQs
What is Automotive Solutions from Analog Devices?
Automotive Solutions from Analog Devices is a comprehensive portfolio of semiconductor ICs and system-level designs covering ADAS and safety, vehicle networking, digital cabin, display and lighting, and EV electrification. These solutions enable automotive engineers to build safer, more connected, and more energy-efficient vehicles across all major drivetrain architectures.
How does Analog Devices compare in the automotive semiconductor space?
Analog Devices holds recognized first-to-market positions in Wireless BMS for EVs, GMSL connectivity for ADAS camera systems, and A²B® audio bus technology for in-cabin networking. With ISO 26262 functional safety programs and AEC-Q100 qualified devices across its portfolio, ADI offers broad coverage from sensing to power management to connectivity.
Are ADI's automotive components ASIL certified?
Yes. ADI products are available with full ISO 26262 compliance for ASIL A through ASIL D, ASIL-Evaluated status with FMEDA and safety manual documentation, and Proven-In-Use certification. ADI's in-house functional safety domain experts support customers in building ASIL-compliant designs without sacrificing scalability or time to market.
What are the latest innovations in automotive circuit solutions from ADI?
Recent ADI innovations include the A²B® 2.0 transceiver (ADAA245x) delivering 4× higher audio bandwidth for software-defined vehicle cabins, the ADSP-2183x/SC83x SHARC-FX series delivering over 3.5× DSP performance improvements, and continued advances in Wireless BMS and GMSL SerDes technology for next-generation ADAS and zonal architectures.
Where can I find high-performance connectivity chips for automotive applications?
ADI's high-performance automotive connectivity ICs are available at analog.com, including the GMSL serializer/deserializer family for ADAS high-speed camera links, A²B® 2.0 transceivers for in-cabin audio networking, and 100BASE-T1/1000BASE-T1 Ethernet PHYs for zonal and domain controller architectures in software-defined vehicles.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}