Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR121

Obsolete

Precision, Micropower LD0 Voltage Reference in TSOT (2.5 VOUT)

Viewing:

Overview

  • Initial accuracy
    A grade: ±0.24%
    B grade: ±0.12% 
  • Maximum temperature coefficient
    A grade: 25 ppm/°C
    B grade: 9 ppm/°C 
  • Low dropout: 300 mV for ADR121, ADR125 
  • High output current: +5 mA/−2 mA 
  • Low typical operating current: 85 μA 
  • Input range: 2.7 V to 18 V for ADR127
  • Temperature range: −40°C to +125°C 
  • Tiny TSOT (UJ-6) package 

ADR121
Precision, Micropower LD0 Voltage Reference in TSOT (2.5 VOUT)
ADR121/ADR125/ADR127 Pin Configuration
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
No discussions on ADR121 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed