ADE9000

PRODUCTION

High Performance, Multiphase Energy, and Power Quality Measurement IC

Viewing:

Part Details

  • 7 high performance ADCs
    • 101 dB SNR
    • Wide input voltage range: ±1 V, 707 mV rms FS at gain = 1
    • Differential inputs
  • ±25 ppm/°C maximum channel drift (including ADC, internal VREF, PGA drift) enabling 10000:1 dynamic input range
    • Class 0.2 metrology with standard external components
  • Power quality measurements
    • Enables implementation of IEC 61000-4-301
    • VRMS ½, IRMS ½ rms voltage refreshed each half cycle
    • 10 cycle rms/12 cycle rms
    • Dip and swell monitors
    • Line frequency—one per phase
    • Zero crossing, zero-crossing timeout
    • Phase angle measurements
  • Supports CTs and Rogowski coil (di/dt) sensors
    • Multiple range phase/gain compensation for CTs
    • Digital integrator for Rogowski coils
  • Flexible waveform buffer
    • Able to resample waveform to ensure 128 points per line cycle for ease of external harmonic analysis
    • Events, such as dip and swell, can trigger waveform storage
    • Simplifies data collection for IEC 61000-4-7 harmonic analysis
  • Advanced metrology feature set
    • Total and fundamental active power, volt amperes reactive (VAR), volt amperes (VA), watthour, VAR hour, and VA hour
    • Total and fundamental IRMS, VRMS
    • Total harmonic distortion
    • Power factor
    • Supports active energy standards: IEC 62053-21 and IEC 62053-22; EN50470-3; OIML R46; and ANSI C12.20
    • Supports reactive energy standards: IEC 62053-23, IEC 62053-24
  • High speed communication port: 20 MHz serial port interface (SPI)
  • Integrated temperature sensor with 12-bit successive approximation register (SAR) ADC
    • ±3°C accuracy from −40°C to +85°C
ADE9000
High Performance, Multiphase Energy, and Power Quality Measurement IC
ADE9000 Circuit Diagram ADE9000 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

ADE90xx Software Driver

Device Drivers 2


Hardware Ecosystem

Parts Product Life Cycle Description
ADE9078 PRODUCTION High Performance Polyphase Energy Measurement IC
ADE7880 PRODUCTION Polyphase Multifunction Energy Metering IC with Harmonic Monitoring
ADE7978 PRODUCTION 3-Phase Metrology IC for Polyphase Shunt Meters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADE9000

ADE9000 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADE9000
  • PC control in conjunction with the EVAL-SDP-CB1Z system
  • demonstration platform (SDP) PC software for control and data analysis (time and
  • frequency domain)
  • Standalone capability

Product Details

The EVAL-ADE9000EBZ evaluation board allows the performance of the ADE9000 energy monitoring IC to be evaluated in a context very similar to an actual power quality monitor. The kit requires purchasing a second board: the controller board for the system demonstration platform (EVAL-SDP-CB1Z) and current sensors. The ADE9000 evaluation kit includes evaluation software, written in LabVIEW®, which provides access to the registers and features of the device using a PC interface.

Consult the ADE9000 data sheet in conjunction with this user guide when using the evaluation board.

eval board
EVAL-ADE9000-Shield

ADE9000 Arduino Shield Evaluation Board

Features and Benefits

  • Arduino-compatible energy and power quality measurement shield with ADE9000 multiphase energy and power quality monitoring IC
  • 3P4W, 3P3W, or 3-wire single phase measurements
  • Direct interface with current output current transformers
  • Up to 240 V rms nominal line neutral voltage measurement
  • Arduino software library
  • Calibration and example application sketches

Product Details

The EV-ADE9000SHIELDZ is an Arduino shield compatible with Arduino Zero. The shield can be directly interfaced with current transformers and voltage leads. It enables quick evaluation and prototyping of energy and power quality measurement systems with the ADE9000. Arduino library and application examples are provided to simplify implementation of larger systems.

EVAL-ADE9000
ADE9000 Evaluation Board
ADE9000-EBV_ANGLE-web ADE9000-EBV_BOTTOM-web ADE9000-EBV_TOP-web
EVAL-ADE9000-Shield
ADE9000 Arduino Shield Evaluation Board
EV-ADE9000SHIELDZ Image

Latest Discussions

Recently Viewed