ADE9000
PRODUCTIONHigh Performance, Multiphase Energy, and Power Quality Measurement IC
- Part Models
- 2
- 1ku List Price
- Starting From $8.21
Part Details
- 7 high performance ADCs
- 101 dB SNR
- Wide input voltage range: ±1 V, 707 mV rms FS at gain = 1
- Differential inputs
- ±25 ppm/°C maximum channel drift (including ADC, internal VREF, PGA drift) enabling 10000:1 dynamic input range
- Class 0.2 metrology with standard external components
- Power quality measurements
- Enables implementation of IEC 61000-4-301
- VRMS ½, IRMS ½ rms voltage refreshed each half cycle
- 10 cycle rms/12 cycle rms
- Dip and swell monitors
- Line frequency—one per phase
- Zero crossing, zero-crossing timeout
- Phase angle measurements
- Supports CTs and Rogowski coil (di/dt) sensors
- Multiple range phase/gain compensation for CTs
- Digital integrator for Rogowski coils
- Flexible waveform buffer
- Able to resample waveform to ensure 128 points per line cycle for ease of external harmonic analysis
- Events, such as dip and swell, can trigger waveform storage
- Simplifies data collection for IEC 61000-4-7 harmonic analysis
- Advanced metrology feature set
- Total and fundamental active power, volt amperes reactive (VAR), volt amperes (VA), watthour, VAR hour, and VA hour
- Total and fundamental IRMS, VRMS
- Total harmonic distortion
- Power factor
- Supports active energy standards: IEC 62053-21 and IEC 62053-22; EN50470-3; OIML R46; and ANSI C12.20
- Supports reactive energy standards: IEC 62053-23, IEC 62053-24
- High speed communication port: 20 MHz serial port interface (SPI)
- Integrated temperature sensor with 12-bit successive approximation register (SAR) ADC
- ±3°C accuracy from −40°C to +85°C
The ADE9000 is a highly accurate, fully integrated, multiphase energy and power quality monitoring device. Superior analog performance and a digital signal processing (DSP) core enable accurate energy monitoring over a wide dynamic range. An integrated high end reference ensures low drift over temperature with a combined drift of less than ±25 ppm/°C maximum for the entire channel including a programmable gain amplifier (PGA) and an analog-to-digital converter (ADC).
The ADE9000 offers complete power monitoring capability by providing total as well as fundamental measurements on rms, active, reactive, and apparent powers and energies. Advanced features such as dip and swell monitoring, frequency, phase angle, voltage total harmonic distortion (VTHD), current total harmonic distortion (ITHD), and power factor measurements enable implementation of power quality measurements. The ½ cycle rms and 10 cycle rms/12 cycle rms, calculated according to IEC 61000-4-30, provide instantaneous rms measurements for real-time monitoring.
The ADE9000 offers an integrated flexible waveform buffer that stores samples at a fixed data rate of 32 kSPS or 8 kSPS, or a sampling rate that varies based on line frequency to ensure 128 points per line cycle. Resampling simplifies fast Fourier transform (FFT) calculation of at least 50 harmonics in an external processor.
The ADE9000 simplifies the implementation of energy and power quality monitoring systems by providing tight integration of acquisition and calculation engines. The integrated ADCs and DSP engine calculate various parameters and provide data through user accessible registers or indicate events through interrupt pins. With seven dedicated ADC channels, the ADE9000 can be used on a 3-phase system or up to three single-phase systems. It supports current transformers (CTs) or Rogowski coils for current measurements. A digital integrator eliminates a discrete integrator required for Rogowski coils.
The ADE9000 absorbs most complexity in calculations for a power monitoring system. With a simple host microcontroller, the ADE9000 enables the design of standalone monitoring or protection systems, or low cost nodes uploading data into the cloud.
Note that throughout this data sheet, multifunction pins, such as CF4/EVENT/DREADY, are referred to either by the entire pin name or by a single function of the pin, for example, EVENT, when only that function is relevant.
Applications
- Energy and power monitoring
- Power quality monitoring
- Protective devices
- Machine health
- Smart power distribution units
- Polyphase energy meters
Documentation
Data Sheet 1
User Guide 3
Application Note 1
Product Highlight 1
Video 1
Device Drivers 2
Product Highlight 1
Thought Leadership Page 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADE9000ACPZ | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
ADE9000ACPZ-RL | 40-Lead LFCSP (6mm x 6mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 25, 2025 - 25_0054 Gold wire to Copper wire Conversion (Notification) |
||
ADE9000ACPZ | PRODUCTION | |
ADE9000ACPZ-RL | PRODUCTION | |
Feb 1, 2024 - 24_0009 Qualification of alternative Wafer Fab for TSMC 0.18um Mixed Signal CMOS Process |
||
ADE9000ACPZ | PRODUCTION | |
ADE9000ACPZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
ADE90xx Software Driver
Device Drivers 2
Evaluation Software 0
Can't find the software or driver you need?