ADAV400

PRE-RELEASE

Audio Codec with Embedded SigmaDSP® Processor

Viewing:

Overview

HIGH PERFORMANCE, INTEGRATED ANALOG-TO-DIGITAL CONVERTERS (ADCS) AND DIGITAL-TO-ANALOG CONVERTERS (DACS)
  • 1 stereo analog input (ADC)
  • 4 stereo analog inputs with mux-to-stereo ADC
  • 4 stereo (8-channel) analog outputs (DACs)
  • Dedicated headphone output with integrated amplifier
MULTICHANNEL DIGITAL I/O
  • 8-channel I2S input and output modes
  • 8- and 16-channel TDM input and output modes
  • 2-channel (1 stereo) asynchronous I2S input with integrated sample rate converter (SRC), supporting sample rates from 5 kHz to 50 kHz
  • Fully programmable audio digital signal processing (DSP) for enhanced sound processing

The ADAV400 is an enhanced audio processor. Integrating high performance analog and digital I/Os with a powerful, audio-specific, programmable core enables designers to differentiate their products through audio performance.

The audio processing core is based on Analog Devices SigmaDSP® technology featuring full 28-bit processing (56-bit in double precision mode); a sophisticated, fully programmable dynamics processor; and delay memory.

This technology allows the system designer to compensate for real-world limitations of speakers, amplifiers, and listening environments. This compensation results in a dramatic improvement of the perceived audio quality through speaker equalization, multiband compression and limiting, and third-party-branded algorithms.

The analog I/O integrates Analog Devices proprietary continuous time, multibit, sigma-delta (Σ-Δ) architecture. This integration brings a higher level of performance to systems that are required to meet system branding certification by third-party algorithm providers. The analog inputs feature a 95 dB dynamic range stereo ADC fed from a four-stereo input mux. The four stereo analog outputs are each driven by a 95 dB dynamic range DAC. A dedicated headphone channel is included with integrated amplifiers.

The ADAV400 supports multichannel digital inputs and outputs. An integrated SRC on one channel provides the capability to support any input sample rate in the range of 5 kHz to 50 kHz, synchronizing this input to the internal DSP engine.

The ADAV400 is supported by a powerful graphical programming tool that includes blocks such as general filters, EQ filters, dynamics processing, mixers, volume, and third-party algorithms for fast development of custom signal flows.

APPLICATIONS

  • ATV and AV audio applications
  • TV audio processing
    Set-top box (STB)
    HTiB
  • General audio enhancement

ADAV400
Audio Codec with Embedded SigmaDSP® Processor
ADAV400 Functional Block Diagram ADAV400 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
ADAU1445 PRODUCTION SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix
AD1938 PRODUCTION 4 ADC/8 DAC with PLL, 192 kHz, 24-Bit CODEC
AD1896 PRODUCTION 192 kHz Stereo Asynchronous Sample Rate Converter
AD1940 PRODUCTION SigmaDSP® Multichannel 28-Bit Audio Processor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed