AD9219

PRODUCTION

Quad, 10-Bit, 40/65 MSPS Serial LVDS 1.8 V A/D Converter

Viewing:

Part Details

  • 4 ADCs integrated into 1 package
  • 94 mW ADC power per channel at 65 MSPS
  • SNR = 60 dB (to Nyquist)
  • ENOB = 9.7 bits
  • SFDR = 78 dBc (to Nyquist)
  • Excellent linearity
    DNL = ±0.2 LSB (typical)
    INL = ±0.3 LSB (typical)
  • Serial LVDS (ANSI-644, default)
    Low power, reduced signal option (similar to IEEE 1596.3)
  • Data and frame clock outputs
  • 315 MHz full-power analog bandwidth
  • 2 V p-p input voltage range
  • 1.8 V supply operation
  • Serial port control
    Full-chip and individual-channel power-down modes
    Flexible bit orientation
    Built-in and custom digital test pattern generation
    Programmable clock and data alignment
    Programmable output resolution
    Standby mode

AD9219
Quad, 10-Bit, 40/65 MSPS Serial LVDS 1.8 V A/D Converter
AD9219 Functional Block Diagram AD9219 Pin Configuration
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
Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

AD9219 IBIS Model 1

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9219 Simulink ADIsimADC Model

Open Tool

Evaluation Kits

eval board
HSC-ADC-EVALCZ

FPGA-Based Data Capture Kit

Features and Benefits

  • 64kB FIFO Depth
  • Works with single and multi-channel ADCs
  • Use with VisualAnalog® software
  • Based on Virtex-4 FPGA
  • May require adaptor to interface with some ADC eval boards
  • Allows programming of SPI control Up to 644 MSPS SDR / 800MSPS DDR Encode Rates on each channel
  • DDR Encode Rates on each channel

Product Details

The HSC-ADC-EVALCZ high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

EVAL-AD9219

AD9219 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9219.

HSC-ADC-EVALCZ
FPGA-Based Data Capture Kit
High_Speed_ADC_evalboard_05
EVAL-AD9219
AD9219 Evaluation Board

Latest Discussions

Recently Viewed