AD73360
PRODUCTION6-Channel AFE Processor for General Purpose Applications Including Industrial Power Metering or Multi-Channel Analog Inputs
- Part Models
- 5
- 1ku List Price
- Starting From $11.35
Overview
- Six 16-Bit A/D Converters
- Programmable Input Sample Rate
- 77 dB ADC SNR
- 64 kS/s Maximum Sample Rate
- –83 dB Crosstalk
- Low Group Delay (25 µs typ per ADC Channel)
- Programmable Input Gain
- Flexible Serial Port Allows Multiple Devices To Be Connected in Cascade
- Single (+2.7 V to +5.5 V) Supply Operation
- 80 mW Max Power Consumption at 2.7 V
- On-Chip Reference
- 28-Pin SOIC and 44-Pin TQFP Packages
The AD73360 is a six-channel analog input front-end processor for general purpose applications including industrial power metering or multi-channel analog inputs. It features six 16-bit A/D conversion channels each of which provide 77 dB signal-to-noise ratio over a voiceband signal bandwidth. It also features a programmable input gain amplifier (PGA) with gain settings in eight stages from 0 dB to 38 dB. The AD73360 is particularly suitable for industrial power metering as each channel samples synchronously ensuring that there is very little time (phase) delay between the conversions.
The AD73360 also features low group delay conversions on all channels. An on-chip reference voltage is included to allow single supply operation. This reference is programmable to accommodate either 3V or 5V operation. The sampling rate of the device is programmable with four separate settings offering 64, 32, 16 and 8 kHz sampling rates (from a master clock of 16.384 MHz). A serial port (SPORT) allows easy interfacing of single or cascaded devices to industry standard DSP engines. The SPORT transfer rate is programmable to allow interfacing to both fast and slow DSP engines.
The AD73360 is available in 28-pin SOIC and 44-pin TQFP packages.
Documentation
Data Sheet 2
Application Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD73360ARZ | 28-Lead SOIC (Wide) | ||
| AD73360ARZ-REEL | 28-Lead SOIC (Wide) | ||
| AD73360ARZ-REEL7 | 28-Lead SOIC (Wide) | ||
| AD73360ASUZ | 44-Lead TQFP (10mm x 10mm) | ||
| AD73360ASUZ-REEL | 44-Lead TQFP (10mm x 10mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| AD73360ARZ | ||
| AD73360ARZ-REEL | ||
| AD73360ARZ-REEL7 | ||
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD73360ARZ | ||
| AD73360ARZ-REEL | ||
| AD73360ARZ-REEL7 | ||
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| AD73360ASUZ | ||
| AD73360ASUZ-REEL | ||
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| AD73360ARZ | ||
| AD73360ARZ-REEL | ||
| AD73360ARZ-REEL7 | ||
| AD73360ASUZ | ||
| AD73360ASUZ-REEL | ||
This is the most up-to-date revision of the Data Sheet.