LTM8023

PRODUCTION

2A, 36V DC/DC Step-Down μModule (Power Module) Regulator

Viewing:

Part Details

  • Complete Step-Down Switch Mode Power Supply
  • Wide Input Voltage Range: 3.6V to 36V
  • 2A Output Current
  • 0.8V to 10V Output Voltage
  • Selectable Switching Frequency: 200kHz to 2.4MHz
  • Current Mode Control
  • Programmable Soft-Start
  • SnPb (BGA) or RoHS Compliant (LGA and BGA) Finish
  • Tiny, Low Profile, Surface Mount LGA (9mm × 11.25mm × 2.82mm) and BGA (9mm × 11.25mm × 3.42mm) Packages
LTM8023
2A, 36V DC/DC Step-Down μModule (Power Module) Regulator
5.5VIN to 36VIN, 3.3V/2A DC/DC μModule® Converter Efficiency and Power Loss Product Package 1 Product Package 2
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
Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM8023
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1195A

LTM8023 Demo Board | 36V, 2A Step-Down µModule Regulator

Product Details

Demonstration circuit 1195 features the LTM8023, a step-down regulator preconfigured to deliver 3.3V at up to 2A from a 5V to 36V input supply. The LTM8023 is a step-down converter, so minimum amount of headroom is required to keep the output in regulation. In addition, the input voltage required to turn on is higher than that required to run (see Minimum Input Voltage section in the data sheet for detail). The optional Burst Mode® operation of LTM8023 supports high efficiency and low output ripple at light load conditions.

DC1195A
LTM8023 Demo Board | 36V, 2A Step-Down µModule Regulator
DC1195A Demo Board DC1195A Demo Board DC1195A Demo Board DC1195A Demo Board DC1195A Demo Board DC1195A - Schematic

Latest Discussions

Recently Viewed