LTC5509

PRODUCTION

300MHz to 3GHz RF Power Detector in SC70 Package

Viewing:

Part Details

  • Temperature Compensated Internal Schottky Diode RF Detector
  • Wide Input Frequency Range: 300MHz to 3GHz
  • Wide Input Power Range: –30dBm to 6dBm
  • Buffered Detector Output
  • Wide VCC Range of 2.7V to 6V
  • Low Operating Current: 600µA
  • Low Shutdown Current: <2µA
  • SC70 Package
LTC5509
300MHz to 3GHz RF Power Detector in SC70 Package
300MHz to 3GHz RF Power Detector Output Voltage vs RF Input Power Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
DC539B

LTC5509ESC6 | 3GHz RF Power Detector (No Gain Compression)

Product Details

The DC539B demo board is used to evaluate the LTC5509, RF power detector with integrated output buffer and voltage reference. The LTC5509 converts an RF input signal at pin 6 (RF) to a DC voltage at pin 3 (VOUT). The RF input frequency range is 300 MHz to 3000 MHz. Maximum input power is 8 dBm. The output voltage at VOUT will start at an initial DC value of typically 250mV. When the RF signal is applied the output voltage will increase.

DC539B
LTC5509ESC6 | 3GHz RF Power Detector (No Gain Compression)
DC539B Demo Board DC539B Demo Board DC539B Demo Board DC539B Demo Board DC539B - Schematic

Latest Discussions

Recently Viewed