LTC4090
LTC4090-5

PRODUCTION

USB Power Manager with 2A High Voltage Bat-Track Buck Regulator

Viewing:

Overview

  • Seamless Transition Between Power Sources: Li-Ion Battery, USB, and 6V to 38V Supply (60V Max)
  • 2A Output High Voltage Buck Regulator with Bat-Track Adaptive Output Control  (LTC4090)
  • Internal 215mΩ Ideal Diode Plus Optional External Ideal Diode Controller Provides Low Loss Power Path When External Supply / USB Not Present
  • Load Dependent Charging from USB Input Guarantees Current Compliance
  • Full Featured Li-Ion Battery Charger
  • 1.5A Maximum Charge Current with Thermal Limiting
  • NTC Thermistor Input for Temperature Qualified Charging
  • Tiny (3mm × 6mm × 0.75mm) 22-Pin DFN Package

The LTC4090/LTC4090-5 are USB power managers plus high voltage Li-Ion/Polymer battery chargers. The devices control the total current used by the USB peripheral for operation and battery charging. Battery charge current is automatically reduced such that the sum of the load current and the charge current does not exceed the programmed input current limit. The LTC4090/LTC4090-5 also accommodate high voltage power supplies, such as 12V AC/DC wall adapters, FireWire, or automotive power.

The LTC4090 provides a Bat-Track adaptive output that tracks the battery voltage for high efficiency charging from the high voltage input. The LTC4090-5 provides a fixed 5V output from the high voltage input to charge single cell Li-Ion batteries. The charge current is programmable and an end-of-charge status output (CHRG) indicates full charge. Also featured are programmable total charge time, an NTC thermistor input used to monitor battery temperature while charging and automatic recharging of the battery.


Float Voltage (V) NTC Hot Threshold Bat-Track Adaptive HV Output
LTC4090 4.2V 29% VVNTC Yes
LTC4090-3 3.95V 32.6% VVNTC Yes
LTC4090-5 4.2V 29% VVNTC No

Applications

  • HDD-Based Media Players
  • Personal Navigation Devices
  • Other USB-Based Handheld Products
  • Automotive Accessories

LTC4090
LTC4090-5
USB Power Manager with 2A High Voltage Bat-Track Buck Regulator
LTC4090 Image LTC4090/LTC4090-5 High Voltage  Battery Charger Efficiency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
Battery Monitors & Fuel Gauges 1
LTC2942 NOT RECOMMENDED FOR NEW DESIGNS Battery Gas Gauge with Temperature, Voltage Measurement
Interface Transceivers & Isolators 1
LTM2884 PRODUCTION Isolated USB Transceiver with Isolated Power
Protection Switches & Controllers 1
LTC4361-1
LTC4361-2
Overvoltage/Overcurrent Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4090
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1210A

LTC4090EDJC Demo Board | Dual Input USB Power Manager 6V to 36VIN, (60V Transients), Li-Ion Charger, Up to 1.5A IOUT

Product Details

Demostration circuit DC1210A is a dual (one high voltage, one low voltage) input, USB PowerPath controller with a 36V (60V transients) DC/DC converter plus a Li-Ion battery charger featuring the LTC4090. The 2A buck has an input voltage range of 6V to 36V and it provides an output that is 300mV above the battery voltage. The buck output goes to a low dropout 1.5A CC/CV linear lithium-ion battery charger configured for 700mA output and a 4.2V charge voltage.

DC1210A
LTC4090EDJC Demo Board | Dual Input USB Power Manager 6V to 36VIN, (60V Transients), Li-Ion Charger, Up to 1.5A IOUT
DC1210A - Schematic

Latest Discussions

Recently Viewed