LTC3894
RECOMMENDED FOR NEW DESIGNS150V Low IQ Step-Down DC/DC Controller with 100% Duty Cycle Capability
- Part Models
- 6
- 1ku List Price
- Starting From $3.89
Overview
- Wide Operating VIN Range: 4.5V to 150V
- Wide VOUT Range: 0.8V to 60V
- 9μA IQ when Regulating 48VIN to 3.3VOUT
- 16μA IQ when Regulating 12VIN to 3.3VOUT
- Very Low Dropout Operation: 100% Duty Cycle
- Adjustable Input Overvoltage Lockout
- Programmable PGOOD Undervoltage Monitor
- RSENSE or Inductor DCR Current Sensing
- Selectable High Efficiency Burst Mode® Operation or Pulse-Skipping Mode at Light Loads
- Programmable Fixed Frequency: 50kHz to 850kHz
- Phase-Lockable Frequency: 75kHz to 800kHz
- Internal Fixed Soft-Start and External Programmable Soft-Start or Voltage Tracking
- Strong MOSFET Gate Driver with Selectable Undervoltage Lockout Thresholds
- Optional External NMOS for Gate Driver Bias in High Power Applications
The LTC3894 is a high voltage step-down DC/DC switching regulator controller. It drives a P-channel power MOSFET switch allowing 100% duty cycle operation. It enables a low part count, simple, and robust solution for high reliability, high voltage applications.
The LTC3894 operates over a wide input voltage range from 4.5V to 150V and can regulate output voltages from 0.8V to 60V. It offers excellent light load efficiency, drawing only 9μA quiescent current while regulating the output voltage with no load. Its peak current mode, constant frequency architecture provides for good control of switching frequency and output current limit. The switching frequency can be programmed from 50kHz to 850kHz with an external resistor and can be synchronized to an external clock from 75kHz to 800kHz.
The LTC3894 offers programmable output voltage soft-start or tracking. Safety features include overvoltage, overcurrent and overtemperature protection with a power good output monitor with adjustable threshold.
The LTC3894 is available in a thermally enhanced 20-Pin TSSOP package with leads removed to accommodate high voltage creepage and clearance requirements.
Applications
- Automotive and Industrial Power Systems
- Telecommunication Power Systems
- Distributed Power Systems
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3894EFE#PBF | 20-Lead TSSOP w/ EP | ||
| LTC3894EFE#TRPBF | 20-Lead TSSOP w/ EP | ||
| LTC3894HFE#PBF | 20-Lead TSSOP w/ EP | ||
| LTC3894HFE#TRPBF | 20-Lead TSSOP w/ EP | ||
| LTC3894IFE#PBF | 20-Lead TSSOP w/ EP | ||
| LTC3894IFE#TRPBF | 20-Lead TSSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 6, 2022 - 22_0068 Laser Top Mark for ETSSOP and TSSOP Packages Assembled in ADPG [PNG] and UTL |
||
| LTC3894EFE#PBF | PRODUCTION | |
| LTC3894EFE#TRPBF | PRODUCTION | |
| LTC3894HFE#PBF | PRODUCTION | |
| LTC3894HFE#TRPBF | PRODUCTION | |
| LTC3894IFE#PBF | PRODUCTION | |
| LTC3894IFE#TRPBF | PRODUCTION | |
|
Mar 28, 2019 - 19_0062 LTC3894 Data Sheet Specification Change |
||
| LTC3894EFE#PBF | PRODUCTION | |
| LTC3894EFE#TRPBF | PRODUCTION | |
| LTC3894HFE#PBF | PRODUCTION | |
| LTC3894HFE#TRPBF | PRODUCTION | |
| LTC3894IFE#PBF | PRODUCTION | |
| LTC3894IFE#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC3894
LTpowerCAD 1
Design tools for the following parts are available in LTpowerCAD:
- LTC3894
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.