LT5514

PRODUCTION

Ultralow Distortion IF Amplifier/ADC Driver with Digitally Controlled Gain

Viewing:

Overview

  • Output IP3 at 100MHz: 47dBm
  • Maximum Output Power: 21dBm
  • Bandwidth: LF to 850MHz
  • Propagation Delay: 0.8ns
  • Maximum Gain: 33dB
  • Noise Figure: 7.3dB (Max Gain)
  • Gain Control Range: 22.5dB
  • Gain Control Step: 1.5dB
  • Gain Control Settling Time: 500ns
  • Output Noise Floor: –134dBm/Hz (Max Gain)
  • Reverse Isolation: –80dB
  • Single Supply: 4.75V to 5.25V
  • Low Power Mode
  • Shutdown Mode
  • Enable/Disable Time: 1µs
  • Differential I/O Interface
  • 20-Lead TSSOP Package

The LT5514 is a programmable gain amplifier (PGA) with bandwidth extending from low frequency (LF) to 850MHz. It consists of a digitally controlled variable attenuator, followed by a high linearity amplifier. The amplifier is configured with two identical transconductance amplifiers, hard wired in parallel with individual dedicated enable pins. When both amplifiers are enabled (Standard mode), the LT5514 offers an OIP3 of +47dBm (at 100MHz). Power dissipation can be reduced when a single amplifier is enabled (Low Power mode). Four parallel digital inputs control the gain over a 22.5dB range with 1.5dB step resolution. An on-chip power supply regulator/filter helps isolate the amplifier signal path from external noise sources.

The LT5514’s open-loop architecture offers stable operation for any practical load conditions, including peaking-free AC response when driving capacitive loads, and excellent reverse isolation.

The LT5514 may be operated broadband, where the output differential RC time constant sets the bandwidth, or it may be used as a narrowband driver with the appropriate output filter.

Applications

  • High Linearity ADC Driver
  • IF Sampling Receivers
  • VGA IF Power Amplifier
  • 50Ω Driver
  • Instrumentation Applications

LT5514
Ultralow Distortion IF Amplifier/ADC Driver with Digitally Controlled Gain
Output IP3 vs Frequency (Standard Mode) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC550A

LT5514EFE | High Linearity Variable Gain IF Amp/ADC Driver

Product Details

DC550A: Demo Board for LT5514 Ultralow Distortion IF Amplifier/ADC Driver with Digitally Controlled Gain.

DC550A
LT5514EFE | High Linearity Variable Gain IF Amp/ADC Driver
DC550A Demo Board DC550A Demo Board DC550A Demo Board DC550A Demo Board DC550A - Schematic

Latest Discussions

Recently Viewed