Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceHMC1027
Obsolete
14.2 Gbps, 13x13 Asynchronous Crosspoint Switch with Equalization and De-Emphasis
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- Supports Data Rates from DC to 14.2 Gbps
- Protocol and Data Rate Agnostic
- Fully Non-Blocking, with Multicast and Broadcast
- Excellent Crosstalk Immunity (>35 dB)
- Data Invert on Both Input and Output Channels
- Output Squelch Mode
- Low Latency (<380 ps)
- Up to 20 dB Programmable Input Equalization
- Equalization Bypass Mode for Short Links
- Programmable Output Amplitude Control:
400 mV to 800 mV
The HMC1027 is an extremely low-power, high-performance, fully programmable asynchronous 13x13 crosspoint switch operating with data rates up to 14.2 Gbps. The HMC1027 consists of a programmable input equalizer, a 13x13 switch, and a de-emphasis based programmable output driver. The 13x13 switch is fully non-blocking and it allows any input to be routed to any output, any combination of outputs, or broadcast to all outputs. The HMC1027 performs both receive equalization (EQ) and transmit de-emphasis (DE) on all input and output channels to compensate signal impairments due to inter-symbol interference (ISI) caused by wide variety of transmission media and channel lengths. The input equalizer can be bypassed for short links to further reduce the overall power dissipation. The 13th channel is identical to the other 12 channels and it can be either used as the 13th channel or signal inject and monitor for debugging purposes during the prototyping stage.
All high-speed differential inputs and outputs of the HMC1027 are Current Mode Logic (CML) and terminated on-chip with 50 ohms to the positive supply, 1.8 V or 2.5 V, and may be DC or AC coupled. The inputs and outputs of the HMC1027 can be operated either differentially or single ended. The low-power, high-performance and feature-rich HMC1027 is packaged in a 169 pin and 1 mm ball pitch, 14x14 mm BGA package. The device uses a 2.5 V core supply but the I/O can be operated at 1.8 V supply to reduce the power dissipation to less than 100 mV per channel. The HMC1027 operates over a case temperature range of -40 °C up to 85 °C.
Applications
- Support SONET OC192, 10Gb#,
8/16G FC, 10G QDR, and 14G FDR IB - Signal Conditioning and Distribution for Backplane and Linecards
- Optical Transport Switch and Protect
- Redundancy Switching
- Video Broadcasting
- FPGA Interfacing
- Broadband Test and Measurement Equipment
To request data sheet and for additional information, please contact RFMG-hsl@analog.com
Documentation
Quality Documentation 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| HMC1027BG | BALL GRID ARRAY |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 5, 2018 - 18_0060 Discontinuance of HMC products due to loss of manufacturing and supply capability. |
||
| HMC1027BG | Obsolete | |