ADV7400

Obsolete

Integrated Multi-Format SDTV/HDTV Video Decoder and RGB Graphics Digitizer

Viewing:

Overview

  • Three 10-bit 110MHz High Performance ADCs
  • Support for all NTSC, PAL and SECAM variants
  • Support for Analog Component YPrPb/RGB Inputs
  • Full HDTV Support for 525p, 625p, 720p & 1080i
  • RGB Graphics Support from VGA to SXGA @ 60Hz
  • Super Adaptive 2D 5-Line Comb Filters for NTSC/PAL
  • 12 Analog Input Channels
  • Full Automatic Video Standard Detection
  • Adaptive Digital Line Length Tracking (ADLLT™)
  • Chroma Transient Improvement (CTI)
  • Certified Macrovision® Copy Protection
  • 100-pin 14mm x 14mm Lead(Pb)-Free LQFP Package
ADV7400
Integrated Multi-Format SDTV/HDTV Video Decoder and RGB Graphics Digitizer
ADV7400 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADV7400 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed