ADV7311

Obsolete

12-bit 216MHz Video Encoder with NSV

Viewing:

Overview

  • 16x Oversampling at 216MHz
  • Six 12-bit Noise Shaped Video (NSV) DACs
  • SD, Progressive, High Definition and RGB I/O support

The ADV7311 is a digital-to-analog video encoder for standard definition, progressive scan and high definition video. The ADV7311 converts a wide variety of digital video formats into analog CVBS, S-Video, YPbPr or RGB video signals.

The ADV7311 has separate 8-/10-/16-/20-bit input ports that accept data in high definition and/or standard definition video format. For all standards, external horizontal, vertical, and blanking signals or EAV/SAV timing codes control the insertion of appropriate synchronization signals into the digital data stream and therefore the output signal.

APPLICATIONS

  • High End DVD
  • High End PS DVD Recorders/Players
  • SD/Prog Scan/HDTV Display Devices
  • SD/HDTV Set Top Boxes
  • Professional Video Systems

ADV7311
12-bit 216MHz Video Encoder with NSV
ADV7310/ADV7311 Functional Block Diagram
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADV7341 NOT RECOMMENDED FOR NEW DESIGNS Multi-format Video Encoder Six 12-Bit Noise Shaped Video® DACs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed