Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADV3201

PRODUCTION

300 MHz, 32 × 32 Buffered Analog Crosspoint Switch

Viewing:

Overview

  • Large, 32 × 32, nonblocking switch array
  • G = +1 (ADV3200) or G = +2 (ADV3201) operation
  • Pin compatible 32 × 16 versions available (ADV3202/ADV3203)
  • Single 5 V supply, dual ±2.5 V supply, or dual ±3.3 V supply (G=+2)
  • Serial programming of switch array
  • 2:1 OSD insertion mux per output
    Input sync-tip clamp
    High impedance output disable allows connection of multiple devices with minimal output bus load
  • Excellent video performance 
  • 60 MHz 0.1 dB gain flatness 
    0.1% differential gain error (RL = 150 Ω) 
    0.1° differential phase error (RL = 150 Ω)
  • Excellent ac performance 
    Bandwidth: >300 MHz 
    Slew rate: >400 V/µs
  • See data sheet for additional Features

The ADV3200/ADV3201 are 32 × 32 analog crosspoint switch matrices. They feature a selectable sync-tip clamp input for ac-coupled applications and an on-screen display (OSD) insertion mux. With −48 dB of crosstalk and −80 dB isolation at 5 MHz, the ADV3200/ADV3201 are useful in many high density routing applications. The 0.1 dB flatness out to 60 MHz makes the ADV3200/ADV3201 ideal for composite video switching.

The 32 independent output buffers of the ADV3200/ADV3201 can be placed into a high impedance state for paralleling crosspoint outputs so that off-channels present minimal loading to an output bus if building a larger array. The part is available in gain of +1 (ADV3200) or +2 (ADV3201) for ease of use in back-terminated load applications. A single 5 V supply, dual ±2.5 V supplies, or dual ±3.3 V supplies (G = +2) can be used while consuming only 250 mA of idle current with all outputs enabled. The channel switching is performed via a double buffered, serial digital control, which can accommodate daisy chaining of several devices.

The ADV3200/ADV3201 are packaged in a 176-lead exposed pad LQFP (24 mm × 24 mm) and are available over the extended industrial temperature range of −40°C to +85°C.

Applications

  • CCTV surveillance
  • Routing of high speed signals including
    • Composite video (NTSC, PAL, S, SECAM)
    • RGB and component video routing
    • Compressed video (MPEG, Wavelet)
  • Video conferencing

Data Sheet, Rev. 0, 11/2008

ADV3201
300 MHz, 32 × 32 Buffered Analog Crosspoint Switch
ADV3200-3201 Functional Block Diagram
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
EVAL-ADV3201

ADV3201 Evaluation Board

Product Details

This page contains ordering information for the ADV3201 300 MHz, 32 × 32 Buffered Analog Crosspoint Switch evaluation board.

EVAL-ADV3201
ADV3201 Evaluation Board

Latest Discussions

Recently Viewed