ADV3000
PRE-RELEASE3:1 HDMI/DVI Switch with Equalization
Overview
|
|
The ADV3000 is an HDMI™/DVI switch featuring equalized TMDS inputs and pre-emphasized TMDS® outputs, ideal for systems with long cable runs. Outputs can be set to a high impedance state to reduce the power dissipation and/or to allow the construction of larger arrays using the wire-OR technique. The ADV3000 is provided in an 80-lead LQFP, Pb-free, surface-mount package, specified to operate over the −40°C to +85°C temperature range.
Product Highlights
- Supports data rates up to 2.25 Gbps, enabling 1080p deep color (12-bit color) HDMI formats, and greater than UXGA (1600 × 1200) DVI resolutions.
- Input cable equalizer enables use of long cables at the input (more than 20 meters of 24 AWG cable at 2.25 Gbps).
- Auxiliary switch routes a DDC bus and two additional signals for a single-chip, HDMI 1.3 receive-compliant solution.
Applications
- Multiple input displays
- Projectors
- A/V receivers
- Set-top boxes
- Advanced television (HDTV) sets
Data Sheet, Rev. 0, 8/07
Documentation
Data Sheet 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.